norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06626 Triangular grips ergonomic 142 kB

Drawings (total overview)

Triangular grips ergonomic

Triangular grip, ergonomic with internal thread

More information

Drawings

Triangular grip, ergonomic with internal thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
06626-8008KsteelM88026371017 0.00 €
06626-8010KsteelM108026371017 0.00 €
06626-8012KsteelM128026371017 0.00 €
06626-08008Kstainless steelM88026371017 0.00 €
06626-08010Kstainless steelM108026371017 0.00 €
06626-08012Kstainless steelM128026371017 0.00 €

Triangular grip ergonomic with external thread

More information

Drawings

Triangular grip ergonomic with external thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH1LCADAcc.PriceOrder
06626-8008X20LsteelM88026371020 0.00 €
06626-8008X25LsteelM88026371025 0.00 €
06626-8008X30LsteelM88026371030 0.00 €
06626-8008X40LsteelM88026371040 0.00 €
06626-8010X30LsteelM108026371030 0.00 €
06626-8010X50LsteelM108026371050 0.00 €
06626-8012X30LsteelM128026371030 0.00 €
06626-8012X40LsteelM128026371040 0.00 €
06626-8012X50LsteelM128026371050 0.00 €
06626-8012X60LsteelM128026371060 0.00 €
06626-08008X20Lstainless steelM88026371020 0.00 €
06626-08008X25Lstainless steelM88026371025 0.00 €
06626-08008X30Lstainless steelM88026371030 0.00 €
06626-08008X40Lstainless steelM88026371040 0.00 €
06626-08010X30Lstainless steelM108026371030 0.00 €
06626-08010X40Lstainless steelM108026371040 0.00 €
06626-08012X30Lstainless steelM128026371030 0.00 €
06626-08012X40Lstainless steelM128026371040 0.00 €
06626-08012X60Lstainless steelM128026371060 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83