norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mushroom knobs external thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
06240-02

Mushroom knobs external thread with high head for Hygienic USIT®...

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4404.

Version:High-gloss polished.Note:

The high head makes the mushroom knob ideal for manual pull and push movements.

The complete surface is polished to a high gloss with a surface finish of much less than Ra 0.8 µm. The contour is produced with generous radii and transitions. It doesn't matter in which position the mushroom knob is mounted, dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.

The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the screw-on point. The shaft of the mushroom knob is specially designed to suit this seal. An almost cavity-free seal of the screw-on point is created which satisfies hygienic regulations.

On request:Inch threads, thread lengths, form variations.Accessory:

Hygienic USIT® sealing and shim washer 07300-03 for the screw-on surface.

Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06240-02 Mushroom knobs external thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals 225 kB
 Hygienic USIT® Technical Information 397 kB

Drawings

Mushroom knobs external thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.DD1

D2HH1LL1RR1CADAcc.PriceOrder
06240-02-2004X8M42010,81988730,45 0.00 €
06240-02-2105X10M52111,8211010930,5 0.00 €
06240-02-2506X12M62514,22512121130,55 0.00 €
06240-02-3308X16M833183315161540,7 0.00 €
06240-02-4010X20M104022,34019201940,8 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83