|
|
|
06179_LPalm grips soft, Form L |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body hard thermoplastic. Coating soft thermoplastic. Bush or screw steel 5.8.Version:Body and coating black. Bush and screw electro zinc-plated.Note:Palm grips with a soft gripping surface combine the stability of standard thermoplastic grips with the pleasant feel of the soft surface. The soft coating creates a sympathetic, non-slip surface allowing higher clamping forces while protecting the hand.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | D | D1 | D2 | H | H1 | L | CAD | Acc. | Price | Order |
|---|
| 06179-5108X20 | L | M8 | 51 | 15 | 23 | 10 | 20 |  | | 0.00 € | | | 06179-5108X40 | L | M8 | 51 | 15 | 23 | 10 | 40 |  | | 0.00 € | | | 06179-5110X20 | L | M10 | 51 | 15 | 23 | 10 | 20 |  | | 0.00 € | | | 06179-5110X40 | L | M10 | 51 | 15 | 23 | 10 | 40 |  | | 0.00 € | | | 06179-7608X20 | L | M8 | 76 | 19,5 | 30 | 13,5 | 20 |  | | 0.00 € | | | 06179-7608X40 | L | M8 | 76 | 19,5 | 30 | 13,5 | 40 |  | | 0.00 € | | | 06179-7610X20 | L | M10 | 76 | 19,5 | 30 | 13,5 | 20 |  | | 0.00 € | | | 06179-7610X40 | L | M10 | 76 | 19,5 | 30 | 13,5 | 40 |  | | 0.00 € | | | 06179-7612X20 | L | M12 | 76 | 19,5 | 30 | 13,5 | 20 |  | | 0.00 € | | | 06179-7612X30 | L | M12 | 76 | 19,5 | 30 | 13,5 | 30 |  | | 0.00 € | | | 06179-7612X40 | L | M12 | 76 | 19,5 | 30 | 13,5 | 40 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|