norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with external thread, threaded insert stainless steel
06611-50

Clamping levers, plastic with external thread, threaded insert...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.
Material:

High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.

Version:Steel parts bright.Note:Where L ≥ 60 mm the thread length is always 60 mm.
Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Good chemical and corrosion resistance.
Seven colour variants.
On request:Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06611-50 Clamping levers, plastic with external thread, threaded insert stainless steel 372 kB

Drawings

Clamping levers, plastic with external thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Main
material
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06611-50-9031X6black grey RAL 7021high performance thermoplastic9M3810,51121,4412,424272227,56,4126 0.00 €
06611-50-9031X10black grey RAL 7021high performance thermoplastic9M3810,51121,4412,424272227,56,41210 0.00 €
06611-50-9031X15black grey RAL 7021high performance thermoplastic9M3810,51121,4412,424272227,56,41215 0.00 €
06611-50-9031X20black grey RAL 7021high performance thermoplastic9M3810,51121,4412,424272227,56,41220 0.00 €
06611-50-9041X10black grey RAL 7021high performance thermoplastic9M4810,51121,4412,424272227,56,41210 0.00 €
06611-50-9041X15black grey RAL 7021high performance thermoplastic9M4810,51121,4412,424272227,56,41215 0.00 €
06611-50-9041X20black grey RAL 7021high performance thermoplastic9M4810,51121,4412,424272227,56,41220 0.00 €
06611-50-9041X25black grey RAL 7021high performance thermoplastic9M4810,51121,4412,424272227,56,41225 0.00 €
06611-50-9041X30black grey RAL 7021high performance thermoplastic9M4810,51121,4412,424272227,56,41230 0.00 €
06611-50-9041X35black grey RAL 7021high performance thermoplastic9M4810,51121,4412,424272227,56,41235 0.00 €
06611-50-9051X10black grey RAL 7021high performance thermoplastic9M5810,51121,4412,424272227,56,41210 0.00 €
06611-50-9051X15black grey RAL 7021high performance thermoplastic9M5810,51121,4412,424272227,56,41215 0.00 €
06611-50-9051X20black grey RAL 7021high performance thermoplastic9M5810,51121,4412,424272227,56,41220 0.00 €
06611-50-9051X25black grey RAL 7021high performance thermoplastic9M5810,51121,4412,424272227,56,41225 0.00 €
06611-50-9051X30black grey RAL 7021high performance thermoplastic9M5810,51121,4412,424272227,56,41230 0.00 €
06611-50-9051X35black grey RAL 7021high performance thermoplastic9M5810,51121,4412,424272227,56,41235 0.00 €
06611-50-0031X6black grey RAL 7021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 0.00 €
06611-50-0031X10black grey RAL 7021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0031X15black grey RAL 7021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0031X20black grey RAL 7021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0041X10black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0041X15black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0041X20black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0041X25black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0041X30black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0051X10black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0051X15black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0051X20black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0051X25black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0051X30black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0051X35black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 0.00 €
06611-50-0051X40black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-0051X45black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 0.00 €
06611-50-0051X50black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-1051X10black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1051X15black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1051X20black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1051X25black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1051X30black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1051X35black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 0.00 €
06611-50-1051X40black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1051X45black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 0.00 €
06611-50-1051X50black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-1061X10black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1061X15black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1061X20black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1061X25black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1061X30black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1061X40black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1061X50black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-2061X15black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2061X20black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2061X25black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2061X30black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2061X40black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2061X50black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2061X60black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2081X15black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2081X20black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2081X25black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2081X30black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2081X40black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2081X50black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2081X60black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2101X20black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2101X25black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2101X30black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2101X40black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2101X50black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2101X60black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-3081X20black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3081X25black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3081X30black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3081X40black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3081X50black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3081X60black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 0.00 €
06611-50-3101X20black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3101X25black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3101X30black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3101X40black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3101X50black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3101X60black grey RAL 7021high performance thermoplastic3M101621,221,93710245459,280,291,111,52260 0.00 €
06611-50-4121X25black grey RAL 7021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-4121X30black grey RAL 7021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-4121X40black grey RAL 7021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-4121X50black grey RAL 7021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-4121X60black grey RAL 7021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-5161X30black grey RAL 7021high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-5161X40black grey RAL 7021high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-5161X50black grey RAL 7021high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-5161X60black grey RAL 7021high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-9032X6orange RAL 2004high performance thermoplastic9M3810,51121,4412,424272227,56,4126 0.00 €
06611-50-9032X10orange RAL 2004high performance thermoplastic9M3810,51121,4412,424272227,56,41210 0.00 €
06611-50-9032X15orange RAL 2004high performance thermoplastic9M3810,51121,4412,424272227,56,41215 0.00 €
06611-50-9032X20orange RAL 2004high performance thermoplastic9M3810,51121,4412,424272227,56,41220 0.00 €
06611-50-9042X10orange RAL 2004high performance thermoplastic9M4810,51121,4412,424272227,56,41210 0.00 €
06611-50-9042X15orange RAL 2004high performance thermoplastic9M4810,51121,4412,424272227,56,41215 0.00 €
06611-50-9042X20orange RAL 2004high performance thermoplastic9M4810,51121,4412,424272227,56,41220 0.00 €
06611-50-9042X25orange RAL 2004high performance thermoplastic9M4810,51121,4412,424272227,56,41225 0.00 €
06611-50-9042X30orange RAL 2004high performance thermoplastic9M4810,51121,4412,424272227,56,41230 0.00 €
06611-50-9042X35orange RAL 2004high performance thermoplastic9M4810,51121,4412,424272227,56,41235 0.00 €
06611-50-9052X10orange RAL 2004high performance thermoplastic9M5810,51121,4412,424272227,56,41210 0.00 €
06611-50-9052X15orange RAL 2004high performance thermoplastic9M5810,51121,4412,424272227,56,41215 0.00 €
06611-50-9052X20orange RAL 2004high performance thermoplastic9M5810,51121,4412,424272227,56,41220 0.00 €
06611-50-9052X25orange RAL 2004high performance thermoplastic9M5810,51121,4412,424272227,56,41225 0.00 €
06611-50-9052X30orange RAL 2004high performance thermoplastic9M5810,51121,4412,424272227,56,41230 0.00 €
06611-50-9052X35orange RAL 2004high performance thermoplastic9M5810,51121,4412,424272227,56,41235 0.00 €
06611-50-0032X6orange RAL 2004high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 0.00 €
06611-50-0032X10orange RAL 2004high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0032X15orange RAL 2004high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0032X20orange RAL 2004high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0042X10orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0042X15orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0042X20orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0042X25orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0042X30orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0052X10orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-0052X15orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-0052X20orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-0052X25orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-0052X30orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-0052X35orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 0.00 €
06611-50-0052X40orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-0052X45orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 0.00 €
06611-50-0052X50orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-1052X10orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1052X15orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1052X20orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1052X25orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1052X30orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1052X35orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 0.00 €
06611-50-1052X40orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1052X45orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 0.00 €
06611-50-1052X50orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-1062X10orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-1062X15orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-1062X20orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-1062X25orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-1062X30orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-1062X40orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-1062X50orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-2062X15orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2062X20orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2062X25orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2062X30orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2062X40orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2062X50orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2062X60orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2082X15orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-2082X20orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2082X25orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2082X30orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2082X40orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2082X50orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2082X60orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-2102X20orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-2102X25orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-2102X30orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-2102X40orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-2102X50orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-2102X60orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-3082X20orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3082X25orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3082X30orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3082X40orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3082X50orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3082X60orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 0.00 €
06611-50-3102X20orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 0.00 €
06611-50-3102X25orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 0.00 €
06611-50-3102X30orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 0.00 €
06611-50-3102X40orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 0.00 €
06611-50-3102X50orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52250 0.00 €
06611-50-3102X60orange RAL 2004high performance thermoplastic3M101621,221,93710245459,280,291,111,52260 0.00 €
06611-50-4122X25orange RAL 2004high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-4122X30orange RAL 2004high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-4122X40orange RAL 2004high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-4122X50orange RAL 2004high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-4122X60orange RAL 2004high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-5162X30orange RAL 2004high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-5162X40orange RAL 2004high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-5162X50orange RAL 2004high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-5162X60orange RAL 2004high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-90316X6colza yellow RAL 1021high performance thermoplastic9M3810,51121,4412,424272227,56,4126 0.00 €
06611-50-90316X10colza yellow RAL 1021high performance thermoplastic9M3810,51121,4412,424272227,56,41210 0.00 €
06611-50-90316X15colza yellow RAL 1021high performance thermoplastic9M3810,51121,4412,424272227,56,41215 0.00 €
06611-50-90316X20colza yellow RAL 1021high performance thermoplastic9M3810,51121,4412,424272227,56,41220 0.00 €
06611-50-90416X10colza yellow RAL 1021high performance thermoplastic9M4810,51121,4412,424272227,56,41210 0.00 €
06611-50-90416X15colza yellow RAL 1021high performance thermoplastic9M4810,51121,4412,424272227,56,41215 0.00 €
06611-50-90416X20colza yellow RAL 1021high performance thermoplastic9M4810,51121,4412,424272227,56,41220 0.00 €
06611-50-90416X25colza yellow RAL 1021high performance thermoplastic9M4810,51121,4412,424272227,56,41225 0.00 €
06611-50-90416X30colza yellow RAL 1021high performance thermoplastic9M4810,51121,4412,424272227,56,41230 0.00 €
06611-50-90416X35colza yellow RAL 1021high performance thermoplastic9M4810,51121,4412,424272227,56,41235 0.00 €
06611-50-90516X10colza yellow RAL 1021high performance thermoplastic9M5810,51121,4412,424272227,56,41210 0.00 €
06611-50-90516X15colza yellow RAL 1021high performance thermoplastic9M5810,51121,4412,424272227,56,41215 0.00 €
06611-50-90516X20colza yellow RAL 1021high performance thermoplastic9M5810,51121,4412,424272227,56,41220 0.00 €
06611-50-90516X25colza yellow RAL 1021high performance thermoplastic9M5810,51121,4412,424272227,56,41225 0.00 €
06611-50-90516X30colza yellow RAL 1021high performance thermoplastic9M5810,51121,4412,424272227,56,41230 0.00 €
06611-50-90516X35colza yellow RAL 1021high performance thermoplastic9M5810,51121,4412,424272227,56,41235 0.00 €
06611-50-00316X6colza yellow RAL 1021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 0.00 €
06611-50-00316X10colza yellow RAL 1021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00316X15colza yellow RAL 1021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00316X20colza yellow RAL 1021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00416X10colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00416X15colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00416X20colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00416X25colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00416X30colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00516X10colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00516X15colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00516X20colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00516X25colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00516X30colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00516X35colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 0.00 €
06611-50-00516X40colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-00516X45colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 0.00 €
06611-50-00516X50colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-10516X10colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10516X15colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10516X20colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10516X25colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10516X30colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10516X35colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 0.00 €
06611-50-10516X40colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10516X45colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 0.00 €
06611-50-10516X50colza yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-10616X10colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10616X15colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10616X20colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10616X25colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10616X30colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10616X40colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10616X50colza yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-20616X15colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20616X20colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20616X25colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20616X30colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20616X40colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20616X50colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20616X60colza yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-20816X15colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20816X20colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20816X25colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20816X30colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20816X40colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20816X50colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20816X60colza yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-21016X20colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-21016X25colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-21016X30colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-21016X40colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-21016X50colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-21016X60colza yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-30816X20colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 0.00 €
06611-50-30816X25colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 0.00 €
06611-50-30816X30colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 0.00 €
06611-50-30816X40colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 0.00 €
06611-50-30816X50colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 0.00 €
06611-50-30816X60colza yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 0.00 €
06611-50-31016X20colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 0.00 €
06611-50-31016X25colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 0.00 €
06611-50-31016X30colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 0.00 €
06611-50-31016X40colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 0.00 €
06611-50-31016X50colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52250 0.00 €
06611-50-31016X60colza yellow RAL 1021high performance thermoplastic3M101621,221,93710245459,280,291,111,52260 0.00 €
06611-50-41216X25colza yellow RAL 1021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-41216X30colza yellow RAL 1021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-41216X40colza yellow RAL 1021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-41216X50colza yellow RAL 1021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-41216X60colza yellow RAL 1021high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-51616X30colza yellow RAL 1021high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-51616X40colza yellow RAL 1021high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-51616X50colza yellow RAL 1021high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-51616X60colza yellow RAL 1021high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-90384X6traffic red RAL 3020high performance thermoplastic9M3810,51121,4412,424272227,56,4126 0.00 €
06611-50-90384X10traffic red RAL 3020high performance thermoplastic9M3810,51121,4412,424272227,56,41210 0.00 €
06611-50-90384X15traffic red RAL 3020high performance thermoplastic9M3810,51121,4412,424272227,56,41215 0.00 €
06611-50-90384X20traffic red RAL 3020high performance thermoplastic9M3810,51121,4412,424272227,56,41220 0.00 €
06611-50-90484X10traffic red RAL 3020high performance thermoplastic9M4810,51121,4412,424272227,56,41210 0.00 €
06611-50-90484X15traffic red RAL 3020high performance thermoplastic9M4810,51121,4412,424272227,56,41215 0.00 €
06611-50-90484X20traffic red RAL 3020high performance thermoplastic9M4810,51121,4412,424272227,56,41220 0.00 €
06611-50-90484X25traffic red RAL 3020high performance thermoplastic9M4810,51121,4412,424272227,56,41225 0.00 €
06611-50-90484X30traffic red RAL 3020high performance thermoplastic9M4810,51121,4412,424272227,56,41230 0.00 €
06611-50-90484X35traffic red RAL 3020high performance thermoplastic9M4810,51121,4412,424272227,56,41235 0.00 €
06611-50-90584X10traffic red RAL 3020high performance thermoplastic9M5810,51121,4412,424272227,56,41210 0.00 €
06611-50-90584X15traffic red RAL 3020high performance thermoplastic9M5810,51121,4412,424272227,56,41215 0.00 €
06611-50-90584X20traffic red RAL 3020high performance thermoplastic9M5810,51121,4412,424272227,56,41220 0.00 €
06611-50-90584X25traffic red RAL 3020high performance thermoplastic9M5810,51121,4412,424272227,56,41225 0.00 €
06611-50-90584X30traffic red RAL 3020high performance thermoplastic9M5810,51121,4412,424272227,56,41230 0.00 €
06611-50-90584X35traffic red RAL 3020high performance thermoplastic9M5810,51121,4412,424272227,56,41235 0.00 €
06611-50-00384X6traffic red RAL 3020high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 0.00 €
06611-50-00384X10traffic red RAL 3020high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00384X15traffic red RAL 3020high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00384X20traffic red RAL 3020high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00484X10traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00484X15traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00484X20traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00484X25traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00484X30traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00584X10traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00584X15traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00584X20traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00584X25traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00584X30traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00584X35traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 0.00 €
06611-50-00584X40traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-00584X45traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 0.00 €
06611-50-00584X50traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-10584X10traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10584X15traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10584X20traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10584X25traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10584X30traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10584X35traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 0.00 €
06611-50-10584X40traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10584X45traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 0.00 €
06611-50-10584X50traffic red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-10684X10traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10684X15traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10684X20traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10684X25traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10684X30traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10684X40traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10684X50traffic red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-20684X15traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20684X20traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20684X25traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20684X30traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20684X40traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20684X50traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20684X60traffic red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-20884X15traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20884X20traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20884X25traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20884X30traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20884X40traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20884X50traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20884X60traffic red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-21084X20traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-21084X25traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-21084X30traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-21084X40traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-21084X50traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-21084X60traffic red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-30884X20traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 0.00 €
06611-50-30884X25traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 0.00 €
06611-50-30884X30traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 0.00 €
06611-50-30884X40traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 0.00 €
06611-50-30884X50traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 0.00 €
06611-50-30884X60traffic red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 0.00 €
06611-50-31084X20traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 0.00 €
06611-50-31084X25traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 0.00 €
06611-50-31084X30traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 0.00 €
06611-50-31084X40traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 0.00 €
06611-50-31084X50traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52250 0.00 €
06611-50-31084X60traffic red RAL 3020high performance thermoplastic3M101621,221,93710245459,280,291,111,52260 0.00 €
06611-50-41284X25traffic red RAL 3020high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-41284X30traffic red RAL 3020high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-41284X40traffic red RAL 3020high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-41284X50traffic red RAL 3020high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-41284X60traffic red RAL 3020high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-51684X30traffic red RAL 3020high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-51684X40traffic red RAL 3020high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-51684X50traffic red RAL 3020high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-51684X60traffic red RAL 3020high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-90386X6signal green RAL 6032high performance thermoplastic9M3810,51121,4412,424272227,56,4126 0.00 €
06611-50-90386X10signal green RAL 6032high performance thermoplastic9M3810,51121,4412,424272227,56,41210 0.00 €
06611-50-90386X15signal green RAL 6032high performance thermoplastic9M3810,51121,4412,424272227,56,41215 0.00 €
06611-50-90386X20signal green RAL 6032high performance thermoplastic9M3810,51121,4412,424272227,56,41220 0.00 €
06611-50-90486X10signal green RAL 6032high performance thermoplastic9M4810,51121,4412,424272227,56,41210 0.00 €
06611-50-90486X15signal green RAL 6032high performance thermoplastic9M4810,51121,4412,424272227,56,41215 0.00 €
06611-50-90486X20signal green RAL 6032high performance thermoplastic9M4810,51121,4412,424272227,56,41220 0.00 €
06611-50-90486X25signal green RAL 6032high performance thermoplastic9M4810,51121,4412,424272227,56,41225 0.00 €
06611-50-90486X30signal green RAL 6032high performance thermoplastic9M4810,51121,4412,424272227,56,41230 0.00 €
06611-50-90486X35signal green RAL 6032high performance thermoplastic9M4810,51121,4412,424272227,56,41235 0.00 €
06611-50-90586X10signal green RAL 6032high performance thermoplastic9M5810,51121,4412,424272227,56,41210 0.00 €
06611-50-90586X15signal green RAL 6032high performance thermoplastic9M5810,51121,4412,424272227,56,41215 0.00 €
06611-50-90586X20signal green RAL 6032high performance thermoplastic9M5810,51121,4412,424272227,56,41220 0.00 €
06611-50-90586X25signal green RAL 6032high performance thermoplastic9M5810,51121,4412,424272227,56,41225 0.00 €
06611-50-90586X30signal green RAL 6032high performance thermoplastic9M5810,51121,4412,424272227,56,41230 0.00 €
06611-50-90586X35signal green RAL 6032high performance thermoplastic9M5810,51121,4412,424272227,56,41235 0.00 €
06611-50-00386X6signal green RAL 6032high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 0.00 €
06611-50-00386X10signal green RAL 6032high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00486X10signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00386X15signal green RAL 6032high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00386X20signal green RAL 6032high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00486X15signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00486X20signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00486X25signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00486X30signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00586X10signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00586X15signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00586X20signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00586X25signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00586X30signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00586X35signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 0.00 €
06611-50-00586X40signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-00586X45signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 0.00 €
06611-50-00586X50signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-10586X10signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10586X15signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10586X20signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10586X25signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10586X30signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10586X35signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 0.00 €
06611-50-10586X40signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10586X45signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 0.00 €
06611-50-10586X50signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-10686X10signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10686X15signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10686X20signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10686X25signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10686X30signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10686X40signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10686X50signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-20686X15signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20686X20signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20686X25signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20686X30signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20686X40signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20686X50signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20686X60signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-20886X15signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20886X20signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20886X25signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20886X30signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20886X40signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20886X50signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20886X60signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-21086X20signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-21086X25signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-21086X30signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-21086X40signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-21086X50signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-21086X60signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-30886X20signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 0.00 €
06611-50-30886X25signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 0.00 €
06611-50-30886X30signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 0.00 €
06611-50-30886X40signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 0.00 €
06611-50-30886X50signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 0.00 €
06611-50-30886X60signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 0.00 €
06611-50-31086X20signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 0.00 €
06611-50-31086X25signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 0.00 €
06611-50-31086X30signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 0.00 €
06611-50-31086X40signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 0.00 €
06611-50-31086X50signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52250 0.00 €
06611-50-31086X60signal green RAL 6032high performance thermoplastic3M101621,221,93710245459,280,291,111,52260 0.00 €
06611-50-41286X25signal green RAL 6032high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-41286X30signal green RAL 6032high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-41286X40signal green RAL 6032high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-41286X50signal green RAL 6032high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-41286X60signal green RAL 6032high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-51686X30signal green RAL 6032high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-51686X40signal green RAL 6032high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-51686X50signal green RAL 6032high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-51686X60signal green RAL 6032high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-90387X6traffic blue RAL 5017high performance thermoplastic9M3810,51121,4412,424272227,56,4126 0.00 €
06611-50-90387X10traffic blue RAL 5017high performance thermoplastic9M3810,51121,4412,424272227,56,41210 0.00 €
06611-50-90387X15traffic blue RAL 5017high performance thermoplastic9M3810,51121,4412,424272227,56,41215 0.00 €
06611-50-90387X20traffic blue RAL 5017high performance thermoplastic9M3810,51121,4412,424272227,56,41220 0.00 €
06611-50-90487X10traffic blue RAL 5017high performance thermoplastic9M4810,51121,4412,424272227,56,41210 0.00 €
06611-50-90487X15traffic blue RAL 5017high performance thermoplastic9M4810,51121,4412,424272227,56,41215 0.00 €
06611-50-90487X20traffic blue RAL 5017high performance thermoplastic9M4810,51121,4412,424272227,56,41220 0.00 €
06611-50-90487X25traffic blue RAL 5017high performance thermoplastic9M4810,51121,4412,424272227,56,41225 0.00 €
06611-50-90487X30traffic blue RAL 5017high performance thermoplastic9M4810,51121,4412,424272227,56,41230 0.00 €
06611-50-90487X35traffic blue RAL 5017high performance thermoplastic9M4810,51121,4412,424272227,56,41235 0.00 €
06611-50-90587X10traffic blue RAL 5017high performance thermoplastic9M5810,51121,4412,424272227,56,41210 0.00 €
06611-50-90587X15traffic blue RAL 5017high performance thermoplastic9M5810,51121,4412,424272227,56,41215 0.00 €
06611-50-90587X20traffic blue RAL 5017high performance thermoplastic9M5810,51121,4412,424272227,56,41220 0.00 €
06611-50-90587X25traffic blue RAL 5017high performance thermoplastic9M5810,51121,4412,424272227,56,41225 0.00 €
06611-50-90587X30traffic blue RAL 5017high performance thermoplastic9M5810,51121,4412,424272227,56,41230 0.00 €
06611-50-90587X35traffic blue RAL 5017high performance thermoplastic9M5810,51121,4412,424272227,56,41235 0.00 €
06611-50-00387X6traffic blue RAL 5017high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 0.00 €
06611-50-00387X10traffic blue RAL 5017high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00387X15traffic blue RAL 5017high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00387X20traffic blue RAL 5017high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00487X10traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00487X15traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00487X20traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00487X25traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00487X30traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00587X10traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00587X15traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00587X20traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00587X25traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00587X30traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00587X35traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 0.00 €
06611-50-00587X40traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-00587X45traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 0.00 €
06611-50-00587X50traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-10587X10traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10587X15traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10587X20traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10587X25traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10587X30traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10587X35traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 0.00 €
06611-50-10587X40traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10587X45traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 0.00 €
06611-50-10587X50traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-10687X10traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10687X15traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10687X20traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10687X25traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10687X30traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10687X40traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10687X50traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-20687X15traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20687X20traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20687X25traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20687X30traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20687X40traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20687X50traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20687X60traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-20887X15traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20887X20traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20887X25traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20887X30traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20887X40traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20887X50traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20887X60traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-21087X20traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-21087X25traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-21087X30traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-21087X40traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-21087X50traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-21087X60traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-30887X20traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 0.00 €
06611-50-30887X25traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 0.00 €
06611-50-30887X30traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 0.00 €
06611-50-30887X40traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 0.00 €
06611-50-30887X50traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 0.00 €
06611-50-30887X60traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 0.00 €
06611-50-31087X20traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 0.00 €
06611-50-31087X25traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 0.00 €
06611-50-31087X30traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 0.00 €
06611-50-31087X40traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 0.00 €
06611-50-31087X50traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52250 0.00 €
06611-50-31087X60traffic blue RAL 5017high performance thermoplastic3M101621,221,93710245459,280,291,111,52260 0.00 €
06611-50-41287X25traffic blue RAL 5017high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-41287X30traffic blue RAL 5017high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-41287X40traffic blue RAL 5017high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-41287X50traffic blue RAL 5017high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-41287X60traffic blue RAL 5017high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-51687X30traffic blue RAL 5017high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-51687X40traffic blue RAL 5017high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-51687X50traffic blue RAL 5017high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-51687X60traffic blue RAL 5017high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
06611-50-90388X6light grey RAL 7035high performance thermoplastic9M3810,51121,4412,424272227,56,4126 0.00 €
06611-50-90388X10light grey RAL 7035high performance thermoplastic9M3810,51121,4412,424272227,56,41210 0.00 €
06611-50-90388X15light grey RAL 7035high performance thermoplastic9M3810,51121,4412,424272227,56,41215 0.00 €
06611-50-90388X20light grey RAL 7035high performance thermoplastic9M3810,51121,4412,424272227,56,41220 0.00 €
06611-50-90488X10light grey RAL 7035high performance thermoplastic9M4810,51121,4412,424272227,56,41210 0.00 €
06611-50-90488X15light grey RAL 7035high performance thermoplastic9M4810,51121,4412,424272227,56,41215 0.00 €
06611-50-90488X20light grey RAL 7035high performance thermoplastic9M4810,51121,4412,424272227,56,41220 0.00 €
06611-50-90488X25light grey RAL 7035high performance thermoplastic9M4810,51121,4412,424272227,56,41225 0.00 €
06611-50-90488X30light grey RAL 7035high performance thermoplastic9M4810,51121,4412,424272227,56,41230 0.00 €
06611-50-90488X35light grey RAL 7035high performance thermoplastic9M4810,51121,4412,424272227,56,41235 0.00 €
06611-50-90588X10light grey RAL 7035high performance thermoplastic9M5810,51121,4412,424272227,56,41210 0.00 €
06611-50-90588X15light grey RAL 7035high performance thermoplastic9M5810,51121,4412,424272227,56,41215 0.00 €
06611-50-90588X20light grey RAL 7035high performance thermoplastic9M5810,51121,4412,424272227,56,41220 0.00 €
06611-50-90588X25light grey RAL 7035high performance thermoplastic9M5810,51121,4412,424272227,56,41225 0.00 €
06611-50-90588X30light grey RAL 7035high performance thermoplastic9M5810,51121,4412,424272227,56,41230 0.00 €
06611-50-90588X35light grey RAL 7035high performance thermoplastic9M5810,51121,4412,424272227,56,41235 0.00 €
06611-50-00388X10light grey RAL 7035high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00388X15light grey RAL 7035high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00388X6light grey RAL 7035high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 0.00 €
06611-50-00388X20light grey RAL 7035high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00488X10light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00488X15light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00488X20light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00488X25light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00488X30light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00588X10light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 0.00 €
06611-50-00588X15light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 0.00 €
06611-50-00588X20light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 0.00 €
06611-50-00588X25light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 0.00 €
06611-50-00588X30light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 0.00 €
06611-50-00588X35light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 0.00 €
06611-50-00588X40light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 0.00 €
06611-50-00588X45light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 0.00 €
06611-50-00588X50light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 0.00 €
06611-50-10588X10light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10588X15light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10588X20light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10588X25light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10588X30light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10588X35light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 0.00 €
06611-50-10588X40light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10588X45light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 0.00 €
06611-50-10588X50light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-10688X10light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 0.00 €
06611-50-10688X15light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 0.00 €
06611-50-10688X20light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 0.00 €
06611-50-10688X25light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 0.00 €
06611-50-10688X30light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 0.00 €
06611-50-10688X40light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 0.00 €
06611-50-10688X50light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 0.00 €
06611-50-20688X15light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20688X20light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20688X25light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20688X30light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20688X40light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20688X50light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20688X60light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-20888X15light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 0.00 €
06611-50-20888X20light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-20888X25light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-20888X30light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-20888X40light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-20888X50light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-20888X60light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-21088X20light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 0.00 €
06611-50-21088X25light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 0.00 €
06611-50-21088X30light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 0.00 €
06611-50-21088X40light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 0.00 €
06611-50-21088X50light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 0.00 €
06611-50-21088X60light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 0.00 €
06611-50-30888X20light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52220 0.00 €
06611-50-30888X25light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52225 0.00 €
06611-50-30888X30light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52230 0.00 €
06611-50-30888X40light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52240 0.00 €
06611-50-30888X50light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52250 0.00 €
06611-50-30888X60light grey RAL 7035high performance thermoplastic3M81621,221,93710245459,280,291,111,52260 0.00 €
06611-50-31088X20light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52220 0.00 €
06611-50-31088X25light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52225 0.00 €
06611-50-31088X30light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52230 0.00 €
06611-50-31088X40light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52240 0.00 €
06611-50-31088X50light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52250 0.00 €
06611-50-31088X60light grey RAL 7035high performance thermoplastic3M101621,221,93710245459,280,291,111,52260 0.00 €
06611-50-41288X25light grey RAL 7035high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12425 0.00 €
06611-50-41288X30light grey RAL 7035high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12430 0.00 €
06611-50-41288X40light grey RAL 7035high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12440 0.00 €
06611-50-41288X50light grey RAL 7035high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12450 0.00 €
06611-50-41288X60light grey RAL 7035high performance thermoplastic4M121926,227,143,11027,862,468,196,8110,314,12460 0.00 €
06611-50-51688X30light grey RAL 7035high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12630 0.00 €
06611-50-51688X40light grey RAL 7035high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12640 0.00 €
06611-50-51688X50light grey RAL 7035high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12650 0.00 €
06611-50-51688X60light grey RAL 7035high performance thermoplastic5M162330,531,549,11230,872,979,2110,9126,615,12660 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83