norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with internal thread, threaded insert black oxidised steel
06600-50

Clamping levers, plastic with internal thread, threaded insert...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
Material:High performance fibreglass reinforced thermoplastic.
Steel parts grade 5.8.
Version:Steel parts black oxidised.Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Seven colour variants.On request:Other female threads and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06600-50 Clamping levers, plastic with internal thread, threaded insert black oxidised steel 253 kB

Drawings

Clamping levers, plastic with internal thread, threaded insert black oxidised steel

Item selection/filter

Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06600-50-9031black grey RAL 7021high performance thermoplastic9M36810,51121,4412,424272227,56,412 0.00 €
06600-50-9041black grey RAL 7021high performance thermoplastic9M46810,51121,4412,424272227,56,412 0.00 €
06600-50-9051black grey RAL 7021high performance thermoplastic9M56810,51121,4412,424272227,56,412 0.00 €
06600-50-0031black grey RAL 7021high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-0041black grey RAL 7021high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-0051black grey RAL 7021high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-1041black grey RAL 7021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-1051black grey RAL 7021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-1061black grey RAL 7021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-2061black grey RAL 7021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-2081black grey RAL 7021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-3081black grey RAL 7021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 0.00 €
06600-50-3101black grey RAL 7021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 0.00 €
06600-50-4101black grey RAL 7021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-4121black grey RAL 7021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-5121black grey RAL 7021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-5161black grey RAL 7021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-9032orange RAL 2004high performance thermoplastic9M36810,51121,4412,424272227,56,412 0.00 €
06600-50-9042orange RAL 2004high performance thermoplastic9M46810,51121,4412,424272227,56,412 0.00 €
06600-50-9052orange RAL 2004high performance thermoplastic9M56810,51121,4412,424272227,56,412 0.00 €
06600-50-0042orange RAL 2004high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-0032orange RAL 2004high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-0052orange RAL 2004high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-1042orange RAL 2004high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-1052orange RAL 2004high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-1062orange RAL 2004high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-2062orange RAL 2004high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-2082orange RAL 2004high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-3082orange RAL 2004high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 0.00 €
06600-50-3102orange RAL 2004high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 0.00 €
06600-50-4102orange RAL 2004high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-4122orange RAL 2004high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-5122orange RAL 2004high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-5162orange RAL 2004high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-90316colza yellow RAL 1021high performance thermoplastic9M36810,51121,4412,424272227,56,412 0.00 €
06600-50-90416colza yellow RAL 1021high performance thermoplastic9M46810,51121,4412,424272227,56,412 0.00 €
06600-50-90516colza yellow RAL 1021high performance thermoplastic9M56810,51121,4412,424272227,56,412 0.00 €
06600-50-00316colza yellow RAL 1021high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00416colza yellow RAL 1021high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00516colza yellow RAL 1021high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-10416rape yellow RAL 1021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10516rape yellow RAL 1021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10616rape yellow RAL 1021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-20616rape yellow RAL 1021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-20816rape yellow RAL 1021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-30816rape yellow RAL 1021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 0.00 €
06600-50-31016rape yellow RAL 1021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 0.00 €
06600-50-41016rape yellow RAL 1021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-41216rape yellow RAL 1021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-51216rape yellow RAL 1021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-51616rape yellow RAL 1021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-90384traffic red RAL 3020high performance thermoplastic9M36810,51121,4412,424272227,56,412 0.00 €
06600-50-90484traffic red RAL 3020high performance thermoplastic9M46810,51121,4412,424272227,56,412 0.00 €
06600-50-90584traffic red RAL 3020high performance thermoplastic9M56810,51121,4412,424272227,56,412 0.00 €
06600-50-00384traffic red RAL 3020high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00484traffic red RAL 3020high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00584traffic red RAL 3020high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-10484red RAL 3020high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10584red RAL 3020high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10684red RAL 3020high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-20684red RAL 3020high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-20884red RAL 3020high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-30884red RAL 3020high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 0.00 €
06600-50-31084red RAL 3020high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 0.00 €
06600-50-41084red RAL 3020high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-41284red RAL 3020high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-51284red RAL 3020high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-51684red RAL 3020high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-90386signal green RAL 6032high performance thermoplastic9M36810,51121,4412,424272227,56,412 0.00 €
06600-50-90486signal green RAL 6032high performance thermoplastic9M46810,51121,4412,424272227,56,412 0.00 €
06600-50-90586signal green RAL 6032high performance thermoplastic9M56810,51121,4412,424272227,56,412 0.00 €
06600-50-00386signal green RAL 6032high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00486signal green RAL 6032high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00586signal green RAL 6032high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-10486signal green RAL 6032high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10586signal green RAL 6032high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10686signal green RAL 6032high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-20686signal green RAL 6032high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-20886signal green RAL 6032high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-30886signal green RAL 6032high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 0.00 €
06600-50-31086signal green RAL 6032high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 0.00 €
06600-50-41086signal green RAL 6032high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-41286signal green RAL 6032high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-51286signal green RAL 6032high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-51686signal green RAL 6032high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-90387traffic blue RAL 5017high performance thermoplastic9M36810,51121,4412,424272227,56,412 0.00 €
06600-50-90487traffic blue RAL 5017high performance thermoplastic9M46810,51121,4412,424272227,56,412 0.00 €
06600-50-90587traffic blue RAL 5017high performance thermoplastic9M56810,51121,4412,424272227,56,412 0.00 €
06600-50-00387traffic blue RAL 5017high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00487traffic blue RAL 5017high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00587traffic blue RAL 5017high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-10487traffic blue RAL 5017high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10587traffic blue RAL 5017high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10687traffic blue RAL 5017high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-20687traffic blue RAL 5017high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-20887traffic blue RAL 5017high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-30887traffic blue RAL 5017high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 0.00 €
06600-50-31087traffic blue RAL 5017high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 0.00 €
06600-50-41087traffic blue RAL 5017high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-41287traffic blue RAL 5017high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-51287traffic blue RAL 5017high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-51687traffic blue RAL 5017high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-90388light grey RAL 7035high performance thermoplastic9M36810,51121,4412,424272227,56,412 0.00 €
06600-50-90488light grey RAL 7035high performance thermoplastic9M46810,51121,4412,424272227,56,412 0.00 €
06600-50-90588light grey RAL 7035high performance thermoplastic9M56810,51121,4412,424272227,56,412 0.00 €
06600-50-00388light grey RAL 7035high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00488light grey RAL 7035high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-00588light grey RAL 7035high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 0.00 €
06600-50-10488light grey RAL 7035high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10588light grey RAL 7035high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-10688light grey RAL 7035high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 0.00 €
06600-50-20688light grey RAL 7035high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-20888light grey RAL 7035high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 0.00 €
06600-50-30888light grey RAL 7035high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 0.00 €
06600-50-31088light grey RAL 7035high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 0.00 €
06600-50-41088light grey RAL 7035high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-41288light grey RAL 7035high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 0.00 €
06600-50-51288light grey RAL 7035high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
06600-50-51688light grey RAL 7035high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83