|
|
|
06615Clamping levers 2K with external thread, threaded pin stainless... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Steel parts bright.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.
Where L ≥ 60 mm the thread length is always 60 mm.On request:Other male threads, screw lengths, colour combinations and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth
| L | CAD | Acc. | Price | Order |
|---|
| 06615-10501X10 | M5 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 10 |  | | 0.00 € | | | 06615-10501X15 | M5 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 15 |  | | 0.00 € | | | 06615-10501X20 | M5 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 20 |  | | 0.00 € | | | 06615-10501X25 | M5 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 25 |  | | 0.00 € | | | 06615-10601X10 | M6 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 10 |  | | 0.00 € | | | 06615-10601X15 | M6 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 15 |  | | 0.00 € | | | 06615-10601X20 | M6 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 20 |  | | 0.00 € | | | 06615-10601X25 | M6 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 25 |  | | 0.00 € | | | 06615-10601X30 | M6 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 30 |  | | 0.00 € | | | 06615-10601X40 | M6 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 40 |  | | 0.00 € | | | 06615-10601X50 | M6 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | 50 |  | | 0.00 € | | | 06615-20601X15 | M6 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 15 |  | | 0.00 € | | | 06615-20601X20 | M6 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 20 |  | | 0.00 € | | | 06615-20601X25 | M6 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 25 |  | | 0.00 € | | | 06615-20601X30 | M6 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 30 |  | | 0.00 € | | | 06615-20601X40 | M6 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 40 |  | | 0.00 € | | | 06615-20601X50 | M6 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 50 |  | | 0.00 € | | | 06615-20601X60 | M6 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 60 |  | | 0.00 € | | | 06615-20801X15 | M8 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 15 |  | | 0.00 € | | | 06615-20801X20 | M8 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 20 |  | | 0.00 € | | | 06615-20801X25 | M8 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 25 |  | | 0.00 € | | | 06615-20801X30 | M8 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 30 |  | | 0.00 € | | | 06615-20801X40 | M8 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 40 |  | | 0.00 € | | | 06615-20801X50 | M8 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 50 |  | | 0.00 € | | | 06615-20801X60 | M8 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 60 |  | | 0.00 € | | | 06615-21001X20 | M10 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 20 |  | | 0.00 € | | | 06615-21001X25 | M10 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 25 |  | | 0.00 € | | | 06615-21001X30 | M10 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 30 |  | | 0.00 € | | | 06615-21001X40 | M10 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 40 |  | | 0.00 € | | | 06615-21001X50 | M10 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 50 |  | | 0.00 € | | | 06615-21001X60 | M10 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | 60 |  | | 0.00 € | | | 06615-30801X20 | M8 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 20 |  | | 0.00 € | | | 06615-30801X25 | M8 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 25 |  | | 0.00 € | | | 06615-30801X30 | M8 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 30 |  | | 0.00 € | | | 06615-30801X40 | M8 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 40 |  | | 0.00 € | | | 06615-30801X50 | M8 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 50 |  | | 0.00 € | | | 06615-30801X60 | M8 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 60 |  | | 0.00 € | | | 06615-31001X20 | M10 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 20 |  | | 0.00 € | | | 06615-31001X25 | M10 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 25 |  | | 0.00 € | | | 06615-31001X30 | M10 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 30 |  | | 0.00 € | | | 06615-31001X40 | M10 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 40 |  | | 0.00 € | | | 06615-31001X50 | M10 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 50 |  | | 0.00 € | | | 06615-31001X60 | M10 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | 60 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|