norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with external thread, steel parts stainless steel, bright
06461_BL

Clamping levers with external thread, steel parts stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated or high-gloss chromed.
Steel parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461_BL Clamping levers with external thread, steel parts stainless steel, bright 235 kB

Drawings

Clamping levers with external thread, steel parts stainless steel, bright

Item selection/filter

Order No.Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06461-903008X6bright9M381111,521,4411,924272227,76,4126 0.00 €
06461-903008X10bright9M381111,521,4411,924272227,76,41210 0.00 €
06461-903008X15bright9M381111,521,4411,924272227,76,41215 0.00 €
06461-903008X20bright9M381111,521,4411,924272227,76,41220 0.00 €
06461-904008X10bright9M481111,521,4411,924272227,76,41210 0.00 €
06461-904008X15bright9M481111,521,4411,924272227,76,41215 0.00 €
06461-904008X20bright9M481111,521,4411,924272227,76,41220 0.00 €
06461-904008X25bright9M481111,521,4411,924272227,76,41225 0.00 €
06461-904008X30bright9M481111,521,4411,924272227,76,41230 0.00 €
06461-904008X35bright9M481111,521,4411,924272227,76,41235 0.00 €
06461-905008X10bright9M581111,521,4411,924272227,76,41210 0.00 €
06461-905008X15bright9M581111,521,4411,924272227,76,41215 0.00 €
06461-905008X20bright9M581111,521,4411,924272227,76,41220 0.00 €
06461-905008X25bright9M581111,521,4411,924272227,76,41225 0.00 €
06461-905008X30bright9M581111,521,4411,924272227,76,41230 0.00 €
06461-905008X35bright9M581111,521,4411,924272227,76,41235 0.00 €
06461-003008X6bright0M310131424,5414,5303330377166 0.00 €
06461-003008X10bright0M310131424,5414,53033303771610 0.00 €
06461-003008X15bright0M310131424,5414,53033303771615 0.00 €
06461-003008X20bright0M310131424,5414,53033303771620 0.00 €
06461-004008X10bright0M410131424,5414,53033303771610 0.00 €
06461-004008X15bright0M410131424,5414,53033303771615 0.00 €
06461-004008X20bright0M410131424,5414,53033303771620 0.00 €
06461-004008X25bright0M410131424,5414,53033303771625 0.00 €
06461-004008X30bright0M410131424,5414,53033303771630 0.00 €
06461-005008X10bright0M510131424,5414,53033303771610 0.00 €
06461-005008X15bright0M510131424,5414,53033303771615 0.00 €
06461-005008X20bright0M510131424,5414,53033303771620 0.00 €
06461-005008X25bright0M510131424,5414,53033303771625 0.00 €
06461-005008X30bright0M510131424,5414,53033303771630 0.00 €
06461-005008X35bright0M510131424,5414,53033303771635 0.00 €
06461-005008X40bright0M510131424,5414,53033303771640 0.00 €
06461-005008X45bright0M510131424,5414,53033303771645 0.00 €
06461-005008X50bright0M510131424,5414,53033303771650 0.00 €
06461-105008X10bright1M510131424,5414,53134404771610 0.00 €
06461-105008X15bright1M510131424,5414,53134404771615 0.00 €
06461-105008X20bright1M510131424,5414,53134404771620 0.00 €
06461-105008X25bright1M510131424,5414,53134404771625 0.00 €
06461-105008X30bright1M510131424,5414,53134404771630 0.00 €
06461-105008X35bright1M510131424,5414,53134404771635 0.00 €
06461-105008X40bright1M510131424,5414,53134404771640 0.00 €
06461-105008X45bright1M510131424,5414,53134404771645 0.00 €
06461-105008X50bright1M510131424,5414,53134404771650 0.00 €
06461-106008X10bright1M610131424,5414,53134404771610 0.00 €
06461-106008X15bright1M610131424,5414,53134404771615 0.00 €
06461-106008X20bright1M610131424,5414,53134404771620 0.00 €
06461-106008X25bright1M610131424,5414,53134404771625 0.00 €
06461-106008X30bright1M610131424,5414,53134404771630 0.00 €
06461-106008X40bright1M610131424,5414,53134404771640 0.00 €
06461-106008X50bright1M610131424,5414,53134404771650 0.00 €
06461-206008X15bright2M613,518,51928,56,517,542,545,56574,59,52015 0.00 €
06461-206008X20bright2M613,518,51928,56,517,542,545,56574,59,52020 0.00 €
06461-206008X25bright2M613,518,51928,56,517,542,545,56574,59,52025 0.00 €
06461-206008X30bright2M613,518,51928,56,517,542,545,56574,59,52030 0.00 €
06461-206008X40bright2M613,518,51928,56,517,542,545,56574,59,52040 0.00 €
06461-206008X50bright2M613,518,51928,56,517,542,545,56574,59,52050 0.00 €
06461-206008X60bright2M613,518,51928,56,517,542,545,56574,59,52060 0.00 €
06461-208008X15bright2M813,518,51928,56,517,542,545,56574,59,52015 0.00 €
06461-208008X20bright2M813,518,51928,56,517,542,545,56574,59,52020 0.00 €
06461-208008X25bright2M813,518,51928,56,517,542,545,56574,59,52025 0.00 €
06461-208008X30bright2M813,518,51928,56,517,542,545,56574,59,52030 0.00 €
06461-208008X40bright2M813,518,51928,56,517,542,545,56574,59,52040 0.00 €
06461-208008X50bright2M813,518,51928,56,517,542,545,56574,59,52050 0.00 €
06461-208008X60bright2M813,518,51928,56,517,542,545,56574,59,52060 0.00 €
06461-210008X20bright2M1013,518,51928,56,517,542,545,56574,59,52020 0.00 €
06461-210008X25bright2M1013,518,51928,56,517,542,545,56574,59,52025 0.00 €
06461-210008X30bright2M1013,518,51928,56,517,542,545,56574,59,52030 0.00 €
06461-210008X40bright2M1013,518,51928,56,517,542,545,56574,59,52040 0.00 €
06461-210008X50bright2M1013,518,51928,56,517,542,545,56574,59,52050 0.00 €
06461-210008X60bright2M1013,518,51928,56,517,542,545,56574,59,52060 0.00 €
06461-308008X20bright3M816212237102454,558,58091112220 0.00 €
06461-308008X25bright3M816212237102454,558,58091112225 0.00 €
06461-308008X30bright3M816212237102454,558,58091112230 0.00 €
06461-308008X40bright3M816212237102454,558,58091112240 0.00 €
06461-308008X50bright3M816212237102454,558,58091112250 0.00 €
06461-308008X60bright3M816212237102454,558,58091112260 0.00 €
06461-310008X20bright3M1016212237102454,558,58091112220 0.00 €
06461-310008X25bright3M1016212237102454,558,58091112225 0.00 €
06461-310008X30bright3M1016212237102454,558,58091112230 0.00 €
06461-310008X40bright3M1016212237102454,558,58091112240 0.00 €
06461-310008X50bright3M1016212237102454,558,58091112250 0.00 €
06461-310008X60bright3M1016212237102454,558,58091112260 0.00 €
06461-412008X25bright4M12192727,54310276367,595109132425 0.00 €
06461-412008X30bright4M12192727,54310276367,595109132430 0.00 €
06461-412008X40bright4M12192727,54310276367,595109132440 0.00 €
06461-412008X50bright4M12192727,54310276367,595109132450 0.00 €
06461-412008X60bright4M12192727,54310276367,595109132460 0.00 €
06461-516008X30bright5M16233132491231,57377,5110126152630 0.00 €
06461-516008X40bright5M16233132491231,57377,5110126152640 0.00 €
06461-516008X50bright5M16233132491231,57377,5110126152650 0.00 €
06461-516008X60bright5M16233132491231,57377,5110126152660 0.00 €