norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06460_BL Clamping levers with external thread, bright 244 kB

Drawings

Clamping levers with external thread, bright

Item selection/filter

Order No.Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06460-903008X6bright9M381111,521,4411,924272227,76,4126 0.00 €
06460-903008X10bright9M381111,521,4411,924272227,76,41210 0.00 €
06460-903008X15bright9M381111,521,4411,924272227,76,41215 0.00 €
06460-903008X20bright9M381111,521,4411,924272227,76,41220 0.00 €
06460-904008X10bright9M481111,521,4411,924272227,76,41210 0.00 €
06460-904008X15bright9M481111,521,4411,924272227,76,41215 0.00 €
06460-904008X20bright9M481111,521,4411,924272227,76,41220 0.00 €
06460-904008X25bright9M481111,521,4411,924272227,76,41225 0.00 €
06460-904008X30bright9M481111,521,4411,924272227,76,41230 0.00 €
06460-904008X35bright9M481111,521,4411,924272227,76,41235 0.00 €
06460-905008X10bright9M581111,521,4411,924272227,76,41210 0.00 €
06460-905008X15bright9M581111,521,4411,924272227,76,41215 0.00 €
06460-905008X20bright9M581111,521,4411,924272227,76,41220 0.00 €
06460-905008X25bright9M581111,521,4411,924272227,76,41225 0.00 €
06460-905008X30bright9M581111,521,4411,924272227,76,41230 0.00 €
06460-905008X35bright9M581111,521,4411,924272227,76,41235 0.00 €
06460-003008X6bright0M310131424,5414,5303330377166 0.00 €
06460-003008X10bright0M310131424,5414,53033303771610 0.00 €
06460-003008X15bright0M310131424,5414,53033303771615 0.00 €
06460-003008X20bright0M310131424,5414,53033303771620 0.00 €
06460-004008X10bright0M410131424,5414,53033303771610 0.00 €
06460-004008X15bright0M410131424,5414,53033303771615 0.00 €
06460-004008X20bright0M410131424,5414,53033303771620 0.00 €
06460-004008X25bright0M410131424,5414,53033303771625 0.00 €
06460-004008X30bright0M410131424,5414,53033303771630 0.00 €
06460-004008X35bright0M410131424,5414,53033303771635 0.00 €
06460-004008X40bright0M410131424,5414,53033303771640 0.00 €
06460-004008X45bright0M410131424,5414,53033303771645 0.00 €
06460-004008X50bright0M410131424,5414,53033303771650 0.00 €
06460-005008X10bright0M510131424,5414,53033303771610 0.00 €
06460-005008X15bright0M510131424,5414,53033303771615 0.00 €
06460-005008X20bright0M510131424,5414,53033303771620 0.00 €
06460-005008X25bright0M510131424,5414,53033303771625 0.00 €
06460-005008X30bright0M510131424,5414,53033303771630 0.00 €
06460-005008X35bright0M510131424,5414,53033303771635 0.00 €
06460-005008X40bright0M510131424,5414,53033303771640 0.00 €
06460-005008X45bright0M510131424,5414,53033303771645 0.00 €
06460-005008X50bright0M510131424,5414,53033303771650 0.00 €
06460-105008X10bright1M510131424,5414,53134404771610 0.00 €
06460-105008X15bright1M510131424,5414,53134404771615 0.00 €
06460-105008X20bright1M510131424,5414,53134404771620 0.00 €
06460-105008X25bright1M510131424,5414,53134404771625 0.00 €
06460-105008X30bright1M510131424,5414,53134404771630 0.00 €
06460-105008X35bright1M510131424,5414,53134404771635 0.00 €
06460-105008X40bright1M510131424,5414,53134404771640 0.00 €
06460-105008X45bright1M510131424,5414,53134404771645 0.00 €
06460-105008X50bright1M510131424,5414,53134404771650 0.00 €
06460-106008X10bright1M610131424,5414,53134404771610 0.00 €
06460-106008X15bright1M610131424,5414,53134404771615 0.00 €
06460-106008X20bright1M610131424,5414,53134404771620 0.00 €
06460-106008X25bright1M610131424,5414,53134404771625 0.00 €
06460-106008X30bright1M610131424,5414,53134404771630 0.00 €
06460-106008X35bright1M610131424,5414,53134404771635 0.00 €
06460-106008X40bright1M610131424,5414,53134404771640 0.00 €
06460-106008X45bright1M610131424,5414,53134404771645 0.00 €
06460-106008X50bright1M610131424,5414,53134404771650 0.00 €
06460-206008X15bright2M613,518,51928,56,517,542,545,56574,59,52015 0.00 €
06460-206008X20bright2M613,518,51928,56,517,542,545,56574,59,52020 0.00 €
06460-206008X25bright2M613,518,51928,56,517,542,545,56574,59,52025 0.00 €
06460-206008X30bright2M613,518,51928,56,517,542,545,56574,59,52030 0.00 €
06460-206008X35bright2M613,518,51928,56,517,542,545,56574,59,52035 0.00 €
06460-206008X40bright2M613,518,51928,56,517,542,545,56574,59,52040 0.00 €
06460-206008X45bright2M613,518,51928,56,517,542,545,56574,59,52045 0.00 €
06460-206008X50bright2M613,518,51928,56,517,542,545,56574,59,52050 0.00 €
06460-206008X55bright2M613,518,51928,56,517,542,545,56574,59,52055 0.00 €
06460-206008X60bright2M613,518,51928,56,517,542,545,56574,59,52060 0.00 €
06460-208008X15bright2M813,518,51928,56,517,542,545,56574,59,52015 0.00 €
06460-208008X20bright2M813,518,51928,56,517,542,545,56574,59,52020 0.00 €
06460-208008X25bright2M813,518,51928,56,517,542,545,56574,59,52025 0.00 €
06460-208008X30bright2M813,518,51928,56,517,542,545,56574,59,52030 0.00 €
06460-208008X35bright2M813,518,51928,56,517,542,545,56574,59,52035 0.00 €
06460-208008X40bright2M813,518,51928,56,517,542,545,56574,59,52040 0.00 €
06460-208008X45bright2M813,518,51928,56,517,542,545,56574,59,52045 0.00 €
06460-208008X50bright2M813,518,51928,56,517,542,545,56574,59,52050 0.00 €
06460-208008X55bright2M813,518,51928,56,517,542,545,56574,59,52055 0.00 €
06460-208008X60bright2M813,518,51928,56,517,542,545,56574,59,52060 0.00 €
06460-210008X15bright2M1013,518,51928,56,517,542,545,56574,59,52015 0.00 €
06460-210008X20bright2M1013,518,51928,56,517,542,545,56574,59,52020 0.00 €
06460-210008X25bright2M1013,518,51928,56,517,542,545,56574,59,52025 0.00 €
06460-210008X30bright2M1013,518,51928,56,517,542,545,56574,59,52030 0.00 €
06460-210008X35bright2M1013,518,51928,56,517,542,545,56574,59,52035 0.00 €
06460-210008X40bright2M1013,518,51928,56,517,542,545,56574,59,52040 0.00 €
06460-210008X45bright2M1013,518,51928,56,517,542,545,56574,59,52045 0.00 €
06460-210008X50bright2M1013,518,51928,56,517,542,545,56574,59,52050 0.00 €
06460-210008X55bright2M1013,518,51928,56,517,542,545,56574,59,52055 0.00 €
06460-210008X60bright2M1013,518,51928,56,517,542,545,56574,59,52060 0.00 €
06460-308008X15bright3M816212237102454,558,58091112215 0.00 €
06460-308008X20bright3M816212237102454,558,58091112220 0.00 €
06460-308008X25bright3M816212237102454,558,58091112225 0.00 €
06460-308008X30bright3M816212237102454,558,58091112230 0.00 €
06460-308008X35bright3M816212237102454,558,58091112235 0.00 €
06460-308008X40bright3M816212237102454,558,58091112240 0.00 €
06460-308008X45bright3M816212237102454,558,58091112245 0.00 €
06460-308008X50bright3M816212237102454,558,58091112250 0.00 €
06460-308008X55bright3M816212237102454,558,58091112255 0.00 €
06460-308008X60bright3M816212237102454,558,58091112260 0.00 €
06460-310008X15bright3M1016212237102454,558,58091112215 0.00 €
06460-310008X20bright3M1016212237102454,558,58091112220 0.00 €
06460-310008X25bright3M1016212237102454,558,58091112225 0.00 €
06460-310008X30bright3M1016212237102454,558,58091112230 0.00 €
06460-310008X35bright3M1016212237102454,558,58091112235 0.00 €
06460-310008X40bright3M1016212237102454,558,58091112240 0.00 €
06460-310008X45bright3M1016212237102454,558,58091112245 0.00 €
06460-310008X50bright3M1016212237102454,558,58091112250 0.00 €
06460-310008X55bright3M1016212237102454,558,58091112255 0.00 €
06460-310008X60bright3M1016212237102454,558,58091112260 0.00 €
06460-412008X40bright4M12192727,54310276367,595109132440 0.00 €
06460-410008X20bright4M10192727,54310276367,595109132420 0.00 €
06460-410008X25bright4M10192727,54310276367,595109132425 0.00 €
06460-410008X30bright4M10192727,54310276367,595109132430 0.00 €
06460-410008X35bright4M10192727,54310276367,595109132435 0.00 €
06460-410008X40bright4M10192727,54310276367,595109132440 0.00 €
06460-410008X45bright4M10192727,54310276367,595109132445 0.00 €
06460-410008X50bright4M10192727,54310276367,595109132450 0.00 €
06460-410008X55bright4M10192727,54310276367,595109132455 0.00 €
06460-410008X60bright4M10192727,54310276367,595109132460 0.00 €
06460-410008X70bright4M10192727,54310276367,595109132470 0.00 €
06460-410008X80bright4M10192727,54310276367,595109132480 0.00 €
06460-410008X90bright4M10192727,54310276367,595109132490 0.00 €
06460-412008X20bright4M12192727,54310276367,595109132420 0.00 €
06460-412008X25bright4M12192727,54310276367,595109132425 0.00 €
06460-412008X30bright4M12192727,54310276367,595109132430 0.00 €
06460-412008X35bright4M12192727,54310276367,595109132435 0.00 €
06460-412008X45bright4M12192727,54310276367,595109132445 0.00 €
06460-412008X50bright4M12192727,54310276367,595109132450 0.00 €
06460-412008X55bright4M12192727,54310276367,595109132455 0.00 €
06460-412008X60bright4M12192727,54310276367,595109132460 0.00 €
06460-412008X70bright4M12192727,54310276367,595109132470 0.00 €
06460-412008X80bright4M12192727,54310276367,595109132480 0.00 €
06460-412008X90bright4M12192727,54310276367,595109132490 0.00 €
06460-512008X25bright5M12233132491231,57377,5110126152625 0.00 €
06460-512008X30bright5M12233132491231,57377,5110126152630 0.00 €
06460-512008X35bright5M12233132491231,57377,5110126152635 0.00 €
06460-512008X40bright5M12233132491231,57377,5110126152640 0.00 €
06460-512008X45bright5M12233132491231,57377,5110126152645 0.00 €
06460-512008X50bright5M12233132491231,57377,5110126152650 0.00 €
06460-512008X55bright5M12233132491231,57377,5110126152655 0.00 €
06460-512008X60bright5M12233132491231,57377,5110126152660 0.00 €
06460-516008X25bright5M16233132491231,57377,5110126152625 0.00 €
06460-516008X30bright5M16233132491231,57377,5110126152630 0.00 €
06460-516008X35bright5M16233132491231,57377,5110126152635 0.00 €
06460-516008X40bright5M16233132491231,57377,5110126152640 0.00 €
06460-516008X45bright5M16233132491231,57377,5110126152645 0.00 €
06460-516008X50bright5M16233132491231,57377,5110126152650 0.00 €
06460-516008X55bright5M16233132491231,57377,5110126152655 0.00 €
06460-516008X60bright5M16233132491231,57377,5110126152660 0.00 €
06460-512008X70bright5M12233132491231,57377,5110126152670 0.00 €
06460-512008X80bright5M12233132491231,57377,5110126152680 0.00 €
06460-512008X90bright5M12233132491231,57377,5110126152690 0.00 €
06460-516008X70bright5M16233132491231,57377,5110126152670 0.00 €
06460-516008X80bright5M16233132491231,57377,5110126152680 0.00 €
06460-516008X90bright5M16233132491231,57377,5110126152690 0.00 €