|
|
|
06460_SEClamping levers with external thread, satin finish |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844. Steel parts grade 5.8.Version:Handle powder-coated. Steel parts black oxidised.Note:Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Main colour | Surface finish body | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
|---|
| 06460-9031X6 | jet black RAL 9005 | satin finish | 9 | M3 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 6 |  | | 0.00 € | | | 06460-9031X10 | jet black RAL 9005 | satin finish | 9 | M3 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 10 |  | | 0.00 € | | | 06460-9031X15 | jet black RAL 9005 | satin finish | 9 | M3 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | | 06460-9031X20 | jet black RAL 9005 | satin finish | 9 | M3 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | | 06460-9041X10 | jet black RAL 9005 | satin finish | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 10 |  | | 0.00 € | | | 06460-9041X15 | jet black RAL 9005 | satin finish | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | | 06460-9041X20 | jet black RAL 9005 | satin finish | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | | 06460-9041X25 | jet black RAL 9005 | satin finish | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | | 06460-9041X30 | jet black RAL 9005 | satin finish | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 30 |  | | 0.00 € | | | 06460-9041X35 | jet black RAL 9005 | satin finish | 9 | M4 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 35 |  | | 0.00 € | | | 06460-9051X10 | jet black RAL 9005 | satin finish | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 10 |  | | 0.00 € | | | 06460-9051X15 | jet black RAL 9005 | satin finish | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | | 06460-9051X20 | jet black RAL 9005 | satin finish | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | | 06460-9051X25 | jet black RAL 9005 | satin finish | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | | 06460-9051X30 | jet black RAL 9005 | satin finish | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 30 |  | | 0.00 € | | | 06460-9051X35 | jet black RAL 9005 | satin finish | 9 | M5 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 35 |  | | 0.00 € | | | 06460-0031X6 | jet black RAL 9005 | satin finish | 0 | M3 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 6 |  | | 0.00 € | | | 06460-0031X10 | jet black RAL 9005 | satin finish | 0 | M3 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | | 06460-0031X15 | jet black RAL 9005 | satin finish | 0 | M3 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | | 06460-0031X20 | jet black RAL 9005 | satin finish | 0 | M3 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | | 06460-0041X10 | jet black RAL 9005 | satin finish | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | | 06460-0041X15 | jet black RAL 9005 | satin finish | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | | 06460-0041X20 | jet black RAL 9005 | satin finish | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | | 06460-0041X25 | jet black RAL 9005 | satin finish | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | | 06460-0041X30 | jet black RAL 9005 | satin finish | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | | 06460-0041X35 | jet black RAL 9005 | satin finish | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | | 06460-0041X40 | jet black RAL 9005 | satin finish | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | | 06460-0041X45 | jet black RAL 9005 | satin finish | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | | 06460-0041X50 | jet black RAL 9005 | satin finish | 0 | M4 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | | 06460-0051X10 | jet black RAL 9005 | satin finish | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | | 06460-0051X15 | jet black RAL 9005 | satin finish | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | | 06460-0051X20 | jet black RAL 9005 | satin finish | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | | 06460-0051X25 | jet black RAL 9005 | satin finish | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | | 06460-0051X30 | jet black RAL 9005 | satin finish | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | | 06460-0051X35 | jet black RAL 9005 | satin finish | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | | 06460-0051X40 | jet black RAL 9005 | satin finish | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | | 06460-0051X45 | jet black RAL 9005 | satin finish | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | | 06460-0051X50 | jet black RAL 9005 | satin finish | 0 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | | 06460-1051X10 | jet black RAL 9005 | satin finish | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | | 06460-1051X15 | jet black RAL 9005 | satin finish | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | | 06460-1051X20 | jet black RAL 9005 | satin finish | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | | 06460-1051X25 | jet black RAL 9005 | satin finish | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | | 06460-1051X30 | jet black RAL 9005 | satin finish | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | | 06460-1051X35 | jet black RAL 9005 | satin finish | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | | 06460-1051X40 | jet black RAL 9005 | satin finish | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | | 06460-1051X45 | jet black RAL 9005 | satin finish | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | | 06460-1051X50 | jet black RAL 9005 | satin finish | 1 | M5 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | | 06460-1061X10 | jet black RAL 9005 | satin finish | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | | 06460-1061X15 | jet black RAL 9005 | satin finish | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | | 06460-1061X20 | jet black RAL 9005 | satin finish | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | | 06460-1061X25 | jet black RAL 9005 | satin finish | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | | 06460-1061X30 | jet black RAL 9005 | satin finish | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | | 06460-1061X35 | jet black RAL 9005 | satin finish | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | | 06460-1061X40 | jet black RAL 9005 | satin finish | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | | 06460-1061X45 | jet black RAL 9005 | satin finish | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | | 06460-1061X50 | jet black RAL 9005 | satin finish | 1 | M6 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | | 06460-2061X15 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | | 06460-2061X20 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | | 06460-2061X25 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | | 06460-2061X30 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | | 06460-2061X35 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | | 06460-2061X40 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | | 06460-2061X45 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | | 06460-2061X50 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | | 06460-2061X55 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | | 06460-2061X60 | jet black RAL 9005 | satin finish | 2 | M6 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | | 06460-2081X15 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | | 06460-2081X20 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | | 06460-2081X25 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | | 06460-2081X30 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | | 06460-2081X35 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | | 06460-2081X40 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | | 06460-2081X45 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | | 06460-2081X50 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | | 06460-2081X55 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | | 06460-2081X60 | jet black RAL 9005 | satin finish | 2 | M8 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | | 06460-2101X15 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | | 06460-2101X20 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | | 06460-2101X25 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | | 06460-2101X30 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | | 06460-2101X35 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | | 06460-2101X40 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | | 06460-2101X45 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | | 06460-2101X50 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | | 06460-2101X55 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | | 06460-2101X60 | jet black RAL 9005 | satin finish | 2 | M10 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | | 06460-3081X15 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 0.00 € | | | 06460-3081X20 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 0.00 € | | | 06460-3081X25 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 0.00 € | | | 06460-3081X30 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 0.00 € | | | 06460-3081X35 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 0.00 € | | | 06460-3081X40 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 0.00 € | | | 06460-3081X45 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 0.00 € | | | 06460-3081X50 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 0.00 € | | | 06460-3081X55 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 0.00 € | | | 06460-3081X60 | jet black RAL 9005 | satin finish | 3 | M8 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 0.00 € | | | 06460-3101X15 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 0.00 € | | | 06460-3101X20 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 0.00 € | | | 06460-3101X25 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 0.00 € | | | 06460-3101X30 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 0.00 € | | | 06460-3101X35 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 0.00 € | | | 06460-3101X40 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 0.00 € | | | 06460-3101X45 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 0.00 € | | | 06460-3101X50 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 0.00 € | | | 06460-3101X55 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 0.00 € | | | 06460-3101X60 | jet black RAL 9005 | satin finish | 3 | M10 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 0.00 € | | | 06460-4101X20 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 0.00 € | | | 06460-4101X25 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 0.00 € | | | 06460-4101X30 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 0.00 € | | | 06460-4101X35 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 0.00 € | | | 06460-4101X40 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 0.00 € | | | 06460-4101X45 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 0.00 € | | | 06460-4101X50 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 0.00 € | | | 06460-4101X55 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 0.00 € | | | 06460-4101X60 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 0.00 € | | | 06460-4101X70 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 0.00 € | | | 06460-4101X80 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 0.00 € | | | 06460-4101X90 | jet black RAL 9005 | satin finish | 4 | M10 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 0.00 € | | | 06460-4121X20 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 0.00 € | | | 06460-4121X25 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 0.00 € | | | 06460-4121X30 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 0.00 € | | | 06460-4121X35 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 0.00 € | | | 06460-4121X40 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 0.00 € | | | 06460-4121X45 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 0.00 € | | | 06460-4121X50 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 0.00 € | | | 06460-4121X55 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 0.00 € | | | 06460-4121X60 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 0.00 € | | | 06460-4121X70 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 0.00 € | | | 06460-4121X80 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 0.00 € | | | 06460-4121X90 | jet black RAL 9005 | satin finish | 4 | M12 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 0.00 € | | | 06460-5121X25 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 0.00 € | | | 06460-5121X30 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 0.00 € | | | 06460-5121X35 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 0.00 € | | | 06460-5121X40 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 0.00 € | | | 06460-5121X45 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 0.00 € | | | 06460-5121X50 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 0.00 € | | | 06460-5121X55 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 0.00 € | | | 06460-5121X60 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 0.00 € | | | 06460-5121X70 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 0.00 € | | | 06460-5121X80 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 0.00 € | | | 06460-5121X90 | jet black RAL 9005 | satin finish | 5 | M12 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 0.00 € | | | 06460-5161X25 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 0.00 € | | | 06460-5161X30 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 0.00 € | | | 06460-5161X35 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 0.00 € | | | 06460-5161X40 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 0.00 € | | | 06460-5161X45 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 0.00 € | | | 06460-5161X50 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 0.00 € | | | 06460-5161X55 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 0.00 € | | | 06460-5161X60 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 0.00 € | | | 06460-5161X70 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 0.00 € | | | 06460-5161X80 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 0.00 € | | | 06460-5161X90 | jet black RAL 9005 | satin finish | 5 | M16 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|