norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover, Form A, for adapter
Item description/product images
DescriptionMaterial:Swivel grips plastic.Note:The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.
The swivel grips are available with and without an end cap for profile half-cylinder locks.
The mounting holes have the standard 50x50x50 spacing.
The swivel grip can be combined with other products for switch cabinet construction to create a 1, 2 or 3-point locking system (see technical information).
Profile half-cylinder locks for swivel grip (05601) must be ordered separately.Accessory:05601 Profile half-cylinder lock for swivel grips 05569 Steel tongue for quarter-turn locks. 05601-05 Adapter for round rods, steel, stainless steel or zinc. 05601-11 Zinc bushes for tongues. 05601-12 Steel round rods for swivel grip. 05601-13 Plastic guide for round rods. 05601-20 Zinc attachment for round rods. 05601-14 Plastic stop for round rods. 05601-22 Plastic or zinc bar lock for flat bars. 05601-21 Steel flat bars for swivel grip. 05601-10 Plastic or zinc adapter for tongues.Drawing reference:
1) Mounting holes 2) Sheet thickness max. 2.5 mm
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.