norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover
05600-05

Swivel grip plastic, mounting hole square, mounting hole spacing...

go back

Item description/product images

DescriptionMaterial:Swivel grips plastic.Note:The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The swivel grips are available with and without an end cap for profile half-cylinder locks.

The mounting holes have the standard 50x50x50 spacing.

The swivel grip can be combined with other products for switch cabinet construction to create a 1, 2 or 3-point locking system (see technical information).

Profile half-cylinder locks for swivel grip (05601) must be ordered separately.
Accessory:05601 Profile half-cylinder lock for swivel grips
05569 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-11 Zinc bushes for tongues.
05601-12 Steel round rods for swivel grip.
05601-13 Plastic guide for round rods.
05601-20 Zinc attachment for round rods.
05601-14 Plastic stop for round rods.
05601-22 Plastic or zinc bar lock for flat bars.
05601-21 Steel flat bars for swivel grip.
05601-10 Plastic or zinc adapter for tongues.
Drawing reference:
1) Mounting holes
2) Sheet thickness max. 2.5 mm
3) 1-point locking system
4) 3-point locking system
5) Tongue K1114
6) Swivel grip
7) Steel, stainless steel or zinc adapter for rods K2271
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05600-05 Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover 178 kB

Drawings (total overview)

Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover

Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover, Form A, for adapter

More information

Drawings

Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover, Form A, for adapter

Item selection/filter

Order No.Version 1Version 2FormForm definitionB

B1HH1LL1L2CADAcc.PriceOrder
05600-05-001without end capfor adaptersAwithout profile cylinder lock34251816165,315750 0.00 €
05600-05-101with end capfor adaptersAwithout profile cylinder lock34251816165,315750 0.00 €

Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover, Form B, for flat bars

More information

Drawings

Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover, Form B, for flat bars

Item selection/filter

Order No.Version 1Version 2FormForm definitionB

B1HH1LL1L2CADAcc.PriceOrder
05600-05-011without end capfor flat barsBwithout profile cylinder lock34252423161,6515750 0.00 €
05600-05-111with end capfor flat barsBwithout profile cylinder lock34252423161,6515750 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83