norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with cover, with profile half-cylinder lock, Form A
Item description/product images
DescriptionMaterial:Swivel grips plastic.Note:The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.
The installation holes are spaced at the market standard of 50x50x50.
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information). The bush 05601-11 is required to connect the swivel grip to the matching accessory (adapter 05601-10 or bar lock 05601-22).
By Form A and B the profile half-cylinder locks are already installed into the swivel grip. By Form C and D the profile half-cylinder locks for swivel grips (05601) must be ordered separately.
By Form A and C the adapter 05601-10 is always required. By Form B and D the bar lock 05601-22 is always required.
The fastening screws required to fit the swivel grips and accessories are supplied.
Dimension A results from the combination of the swivel grip and the tongue and is specified with the matching tongues.Accessory:05601 Profile half-cylinder lock for swivel grips 05569 Steel tongue for quarter-turn locks. 05570 Steel tongue for quarter-turn locks. 05601-05 Adapter for round rods, steel, stainless steel or zinc. 05601-11 Zinc bushes for tongues. 05601-12 Steel round rods for swivel grip. 05601-13 Plastic guide for round rods. 05601-20 Zinc attachment for round rods. 05601-14 Plastic stop for round rods. 05601-22 Plastic or zinc bar lock for flat bars. 05601-21 Steel flat bars for swivel grip. 05601-10 Plastic or zinc adapter for tongues.Drawing reference:
1) Mounting holes 2) Plate thickness max. 2.5mm 3) 1-point locking system 4) 3-point locking system 5) Tongue 05569 6) Swivel grip 7) Adapter for plastic or zinc tongues 05601-10 8) Zinc or plastic bar lock for flat bar 05601-22
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.