|
|
|
05600-01Swivel grip plastic, mounting hole round, mounting hole spacing... |
go back |
|
|
DescriptionMaterial:Swivel grips plastic.Note:The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.
The mounting holes are the standard 105 mm and 130 mm pitch..
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).
Profile half-cylinder lock for swivel grip (05601) must be ordered separately.
The mounting screws required for mounting the swivel grips and accessories are supplied.Assembly:The fastening hole pitch is 105 mm or 130 mm.Accessory:05601 Profile half-cylinder lock for swivel grips 05569 Steel tongue for quarter-turn locks. 05570 Steel tongue for quarter-turn locks. 05601-05 Adapter for round rods, steel, stainless steel or zinc. 05601-11 Zinc bushes for tongues. 05601-12 Steel round rods for swivel grip. 05601-13 Plastic guide for round rods. 05601-20 Zinc attachment for round rods. 05601-14 Plastic stop for round rods.Drawing reference:1) Mounting holes 2) Sheet thickness max. 2.5 mm 3) 1-point locking system 4) 3-point locking system 5) Tongue K1114 6) Swivel grip 7) Steel, stainless steel or zinc adapter for rods K2271
Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Swivel grip plastic, mounting hole round, mounting hole spacing 105/130 mm, with cover, Form A |
More information |
| Order No. | Form | Version 2 | B | B1 | D | D1 | H | H1 | H2 | H3 | L | L1 | L2 | CAD | Acc. | Price | Order |
|---|
| 05600-01-105 | A | short version | 50 | 21 | 46 | 22,5 | 18 | 33,1 | 27,7 | 20 | 164 | 105 | 105 |  | | 0.00 € | |
|
Swivel grip plastic, mounting hole round, mounting hole spacing 105/130 mm, with cover, Form B |
More information |
| Order No. | Form | Version 2 | B | B1 | D | D1 | D2 | H | H3 | L | L1 | L2 | CAD | Acc. | Price | Order |
|---|
| 05600-01-130 | B | long | 50 | 21 | 46 | 22,5 | 10,5 | 18 | 20 | 191 | 130 | 130 |  | | 0.00 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|