norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.

The force sensor for toggle clamps enables the force with which a workpiece is clamped to be compared with a previously defined set value.
How to set the setpoint is described in the operating instructions.

It is mounted between a mechanical toggle clamp and the clamping fixture.

If the force sensor is connected to the Bluetooth module 85876 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway 85875.
In addition, the integrated LED display of the Bluetooth module indicates the status of the clamping element.

The power supply for the force sensor is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
Material:Force sensor aluminium EN AW-6082
Plug housing steel.
Version:Force sensor black anodised.
Plug housing black oxidised.
Note:The force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value. The operating instructions describe how to adjust the setpoint. If the force sensor is equipped with an universal transmitter, the force can be recorded and processed electronically. The power supply for the force sensor is provided by the universal transmitter, which can be replaced if necessary without reconfiguration. The Universal transmitter 85876 can be connected to the force sensor via USB Type C.Technical data:See Downloads, Technical Information.Application:The force sensor can be used to compare the clamping force of a mechanical toggle clamp with a set value.
The operator can easily monitor when the clamping force has been applied using the LED display on the Bluetooth module.
Temperature range:0 °C to +65 °C.Assembly:The force sensor is attached to the assembly table using ISO 4762 / DIN 912 cap screws through hole D1. Only then can the toggle clamp be attached to the force sensor using screws through the holes D2.Accessory:Bluetooth module 85876.
Gateway 85875.

Suitable for 05899-06:
05900-006002
05900-106002
05900-006102
05900-106102
05908-006002
05908-106002
05908-006102
05908-106102
05020-06
05715-10-001600
05715-10-001800
05715-10-101600
05715-10-101800

Suitable for 05899-08:
05900-008002
05900-108002
05900-008102
05900-108102
05908-008002
05908-108002
05908-008102
05908-108102
05020-08
05020-081
05715-10-002400
05715-10-002600
05715-10-102400
05715-10-102600
Safety:Force sensors are not suitable for the protection of personnel.Drawing reference:
1) Force sensor
2) USB type C socket
3) Clamping fixture
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05899 Force sensor for toggle clamps 378 kB
 OBJETS-CONNECTES-BROCHURE-2023-GB-BD 2,8 MB

Drawings

Force sensor for toggle clamps

Item selection/filter

Order No.SizeB

D1
for screw to
DIN 912
D2HH1LCADAcc.PriceOrder
05899-06638M4M5301650 0.00 €
05899-08845M4M6301650 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83