norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Push-pull toggle clamps, steel, retaining force up to 3575 N, Form A
05837-26_A

Push-pull toggle clamps, steel, retaining force up to 3575 N,...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:Form A: The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
Form B and C: The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05837-26_A Push-pull toggle clamps, steel, retaining force up to 3575 N, Form A 170 kB

Drawings

Push-pull toggle clamps, steel, retaining force up to 3575 N, Form A

Item selection/filter

Order No.FormAA1A2B

B1B5C1DD1HTravel
S
LL1L2MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
05837-26-018001A4083834503206,511,999,5301254221M8x50140°5012001800 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83