|
|
|
05837-26Push-pull toggle clamps, steel retaining force up to 3575 N |
go back |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated steel. Plastic handle, oil-resistant.Note:Form A: The clamps lock in the closed grip position. They can thus only be used for thrust clamping. Form B and C: The clamps lock in the open and closed grip positions. They can be used for thrust or tractive clamping.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Push-pull toggle clamps, steel, retaining force up to 3575 N, Form A |
More information |
| Order No. | Form | A | A1 | A2 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | M | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
|---|
| 05837-26-018001 | A | 40 | 83 | 8 | 34 | 50 | 3 | 20 | 6,5 | 11,9 | 99,5 | 30 | 125 | 42 | 21 | M8x50 | 140° | 50 | 1200 | 1800 |  | | 0.00 € | |
|
Push-pull toggle clamps, steel, retaining force up to 3575 N, Form B |
More information |
| Order No. | Form | A | A1 | A2 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | M | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
|---|
| 05837-26-018002 | B | 34 | 91,5 | 7 | 41,3 | 55,6 | 3 | 24,6 | 5,2 | 11,9 | 84,5 | 31,8 | 140,8 | 49,3 | 25,4 | M8x50 | 180° | 50 | 1200 | 1800 |  | | 0.00 € | |
|
Push-pull toggle clamps, steel, retaining force up to 3575 N, Form C |
More information |
| Order No. | Form | A | A1 | A2 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | L3 | M | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
|---|
| 05837-26-035753 | C | 41,3 | 57,2 | 8 | 41,3 | 57,2 | 6 | 44,4 | 8,7 | 15,7 | 122 | 41,3 | 171,3 | 98 | 25,4 | 48,6 | M10x50 | 180° | 80 | 1800 | 3575 |  | | 0.00 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|