|
|
05837-24Push-pull toggle clamps, steel retaining force up to 6675 N |
go back |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated steel. Plastic handle, oil-resistant.Note:The clamps lock in the open and closed handle positions. This means they can clamp during the pushing or pulling actions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Push-pull toggle clamps, steel, retaining force up to 6675 N, Form A |
More information |
Order No. | Form | A | A1 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | M | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
---|
05837-24-022501 | A | 35 | 52,4 | 41,4 | 57,2 | 5 | 25,4 | 6,7 | 12,6 | 75 | 32 | 125,5 | 53,3 | 30,2 | M8x50 | 183° | 60 | 1300 | 2250 |  | | 0.00 € | | 05837-24-038001 | A | 41,4 | 58,8 | 41,4 | 57,2 | 5 | 31,8 | 8,3 | 15,9 | 95,7 | 42 | 157,2 | 78 | 40 | M10x50 | 183° | 100 | 1800 | 3800 |  | | 0.00 € | | 05837-24-066751 | A | 50,8 | 73,2 | 50,8 | 71,4 | 6,4 | 44,4 | 8,3 | 18,9 | 142 | 60 | 235,6 | 118,4 | 50 | M12x50 | 183° | 140 | 3000 | 6675 |  | | 0.00 € | |
|
Push-pull toggle clamps, steel, retaining force up to 6675 N, Form B |
More information |
Order No. | Form | A | A1 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | M | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
---|
05837-24-022502 | B | 35 | 52,4 | 41,4 | 57,2 | 5 | 25,4 | 6,7 | 12,6 | 97,9 | 32 | 125,5 | 53,3 | 30,2 | M8x50 | 183° | 60 | 1300 | 2250 |  | | 0.00 € | | 05837-24-038002 | B | 41,4 | 58,8 | 41,4 | 57,2 | 5 | 31,8 | 8,3 | 15,9 | 124,9 | 42 | 157,2 | 78 | 40 | M10x50 | 183° | 100 | 1800 | 3800 |  | | 0.00 € | | 05837-24-066752 | B | 50,8 | 73,2 | 50,8 | 71,4 | 6,4 | 44,4 | 8,3 | 18,9 | 174 | 60 | 235,6 | 118,4 | 50 | M12x50 | 183° | 140 | 3000 | 6675 |  | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|