norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form B
05837-22_B

Push-pull toggle clamps, steel, heavy-duty version, weldable,...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel electro zinc-plated.Note:Form A: The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
Assembly:By welding or through holes drilled by the user.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05837-22_B Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form B 208 kB

Drawings

Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form B

Item selection/filter

Order No.FormA1B1B5C1D

D1D2HH1Travel
S
L=LengthL1L2MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
05837-22-0111502B50,869,883021,718,6357915059,52126225,4M12x50183°120380011150 0.00 €
05837-22-0222502B709011,14027,225458715077,827278,438,1M16X50183°140450022250 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83