norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form C
05837-10_C

Push-pull toggle clamps, steel or stainless steel, retaining...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.

Form C with square push rod for high torsional forces.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05837-10_C Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form C 179 kB

Drawings

Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form C

Item selection/filter

Order No.FormMain
material
A

A1A2A3BB1B5C1DD1HTravel
S
LL1MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
05837-10-031503Csteel41,3109,534,915,941,355,64,817,57,112,683,341,3153,243,7M8x50180°10018003150 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83