norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form B
05835-01_B

Mini push-pull toggle clamps, steel or stainless steel with...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Form A clamps lock in the open and closed grip position.
They can be used for thrust or tractive clamping.

Form B clamps lock in the closed grip position.
They can thus only be used for thrust clamping.

Version K1545.00500 has a nylon thrust spindle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05835-01_B Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form B 180 kB

Drawings

Mini push-pull toggle clamps, steel or stainless steel with mounting bracket, Form B

Item selection/filter

Order No.FormMain
material
A

A1A2BB1B5C1DD1HTravel
S
LL1L2MOpening
angle of
handle
Retaining
force
F2 N
Hand
force
FH N
Clamping
force
F1 N
CADAcc.PriceOrder
05835-01-005001Bsteel1431,711,725,3361,5155,386613,358,126,415M4x1593°50040400 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83