|
|
|
05830-02_CLatch clamps, steel or stainless steel, vertical, with catch... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel. Bright stainless steel. Plastic handle, oil-resistant.Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches. The travel can be individually set by altering the hasp length.
A safety hook engages firmly in the body when closing the clamp. This prevents the clamp from coming loose accidentally or through vibrations. The safety hook can be disengaged with one hand.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Main material | A | A1 | A2 | A3 | A4 | A5 | B | B1 | B3 | B4 | B5 | D | D1 | D2 | CAD | Acc. | Price | Order |
|---|
| 05830-02-109000 | C | steel | 47,6 | 31,8 | 9,5 | 27 | 54 | 20,6 | 53 | 36,5 | 30 | 44,5 | 4 | 8,7 | 8 | 8,7 |  | | 0.00 € | | | 05830-02-119000 | C | stainless steel | 47,6 | 31,8 | 9,5 | 27 | 54 | 20,6 | 53 | 36,5 | 30 | 44,5 | 4 | 8,7 | 8 | 8,7 |  | | 0.00 € | |
| Order No. | Form | Main material | H | H1 | H2 | L1 | L3 | L4 | Hand force FH N | Clamping travel L2 | Traction force F1 N | CAD | Acc. | Price | Order |
|---|
| 05830-02-109000 | C | steel | 85,5 | 154 | 58 | 29,4 | 130 | 12,7 | 200 | 63 | 9000 |  | | 0.00 € | | | 05830-02-119000 | C | stainless steel | 93 | 154 | 58 | 29,4 | 130 | 12,7 | 200 | 63 | 9000 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|