norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Latch clamps, steel or stainless steel, vertical with catch plate and safety interlock, up to 9000N, Form B
05830-02_B

Latch clamps, steel or stainless steel, vertical with catch...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches. The travel can be individually set by altering the hasp length.

A safety hook engages firmly in the body when closing the clamp. This prevents the clamp from coming loose accidentally or through vibrations. The safety hook can be disengaged with one hand.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05830-02_B Latch clamps, steel or stainless steel, vertical with catch plate and safety interlock, up to 9000N, Form B 177 kB

Drawings

Latch clamps, steel or stainless steel, vertical with catch plate and safety interlock, up to 9000N, Form B

Item selection/filter

Order No.FormMain
material
AA1A2A3A4A5BB1B3B4B5DD1D2CADAcc.PriceOrder
05830-02-104500Bsteel33,319,17,120,638,1164025,4172837,165,60.00 €
05830-02-114500Bstainless steel33,319,17,120,638,1164025,4172837,165,60.00 €
Order No.FormMain
material
HH1H2L1L3L4Hand
force
FH N
Clamping
travel
L2
Traction
force
F1 N
CADAcc.PriceOrder
05830-02-104500Bsteel68,911140,520,3121,58,71505045000.00 €
05830-02-114500Bstainless steel68,911140,520,3121,58,71505045000.00 €