norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Latch clamps steel or stainless steel, horizontal, heavy-duty version with catch plate and safety interlock, up to 34000N, Form B
05827-02_B

Latch clamps steel or stainless steel, horizontal, heavy-duty...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch clamps are especially suitable for quickly closing and locking covers and hatches. The travel can be individually set by altering the hasp length.

A safety hook engages firmly in the body when closing the clamp. This prevents the clamp from coming loose accidentally or through vibrations. The safety hook can be disengaged with one hand.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05827-02_B Latch clamps steel or stainless steel, horizontal, heavy-duty version with catch plate and safety interlock, up to 34000N, Form B 202 kB

Drawings

Latch clamps steel or stainless steel, horizontal, heavy-duty version with catch plate and safety interlock, up to 34000N, Form B

Item selection/filter

Order No.FormMain
material
AA1A2A3A4BB1B3B4B5DD1HCADAcc.PriceOrder
05827-02-1034000Bsteel85,557,211,234,957,279,457,280,5549,610,312,793,8 0.00 €
05827-02-1134000Bstainless steel85,557,211,234,957,279,457,280,5549,610,312,793,8 0.00 €
Order No.FormMain
material
L1Clamping
travel
L2
L3L4THand
force
FH N
Travel
path
L min.
Travel
path
L max.
Traction
force
F1 N
CADAcc.PriceOrder
05827-02-1034000Bsteel28,4501477028,6500249,627834000 0.00 €
05827-02-1134000Bstainless steel28,4501477028,6500249,627834000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83