norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Horizontal latch clamps, steel or stainless steel, heavy-duty version with catch plate and red plastic grip
05827-01

Horizontal latch clamps, steel or stainless steel, heavy-duty...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05827-01 Toggle clamps latch horizontal heavy-duty with catch plate 286 kB

Drawings

Horizontal latch clamps, steel or stainless steel, heavy-duty version with catch plate and red plastic grip

Item selection/filter

Order No.Main
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2A3A4BB1B3B5DD1HTravel
path
L min.
Travel
path
L max.
L1Clamping
travel
L2
TCADAcc.PriceOrder
05827-01-016000steel3001600085,857,2-34,957,279,457,280,59,610,39,695,5274,5297,322,88728,6 0.00 €
05827-01-030000steel5003000085,857,211,234,957,279,457,280,59,610,312,793,8249,627828,45028,6 0.00 €
05827-01-130000stainless steel5003000085,857,211,234,957,279,457,280,59,610,312,793,8249,627828,45028,6 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83