norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Latch clamps, steel or stainless steel, horizontal with catch plate and safety interlock, up to 9000N,
Form A
05825-11_A

Latch clamps, steel or stainless steel, horizontal with catch...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches. The travel can be individually set by altering the hasp length.

A safety hook engages firmly in the body when closing the clamp. This prevents the clamp from coming loose accidentally or through vibrations. The safety hook can be disengaged with one hand.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05825-11_A Latch clamps, steel or stainless steel, horizontal with catch plate and safety interlock, up to 9000N, Form A 197 kB

Drawings

Latch clamps, steel or stainless steel, horizontal with catch plate and safety interlock, up to 9000N,
Form A

Item selection/filter

Order No.FormMain
material
AA1A2A3A4A5B

B1B3B5DD1D2D3CADAcc.PriceOrder
05825-11-101630Asteel26,215,969,919,85,1528,2191324,444,4M4x0,70.00 €
05825-11-111630Astainless steel26,215,969,919,85,1528,2191324,444,4M4x0,70.00 €
Order No.FormMain
material
HH1L1L4L5L6L7Hand
force
FH N
Clamping
travel
L2
Travel
path
L min.
Travel
path
L max.
Traction
force
F1 N
CADAcc.PriceOrder
05825-11-101630Asteel371210,458,97755241002882,5112,516300.00 €
05825-11-111630Astainless steel371210,458,97755241002882,5112,516300.00 €