norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Horizontal latch clamps, steel or stainless steel, with catch plate and red plastic grip
05825-10

Horizontal latch clamps, steel or stainless steel, with catch...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05825-10 Toggle clamps latch horizontal with catch plate 351 kB

Drawings (total overview)

Horizontal latch clamps, steel or stainless steel, with catch plate and red plastic grip

Toggle clamps latch horizontal with catch plate, Form A

More information

Drawings

Toggle clamps latch horizontal with catch plate, Form A

Item selection/filter

Order No.FormMain
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2A3A4A5BB1B3B5DD1D2HTravel
path
L min.
Travel
path
L max.
L1Clamping
travel
L2
CADAcc.PriceOrder
05825-10-01600Asteel100160026,215,969,919,85,228,2191324,444,431,382,5112,510,430 0.00 €
05825-10-11600Astainless steel100160026,215,969,919,85,228,2191324,444,431,382,5112,510,430 0.00 €

Toggle clamps latch horizontal with catch plate, Form B

More information

Drawings

Toggle clamps latch horizontal with catch plate, Form B

Item selection/filter

Order No.FormMain
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2A3A4A5BB1B3B5DD1D2Travel
path
L min.
Travel
path
L max.
HL1Clamping
travel
L2
CADAcc.PriceOrder
05825-10-03000Bsteel150300039,7196,811,525,46,444,431,82036,756,3148,7170,34221,645 0.00 €
05825-10-07000Bsteel200700060,341,39,519,138,19,55438,130,248,688,5209,1232,876,123,775 0.00 €
05825-10-13000Bstainless steel150300039,7196,811,525,46,444,431,82036,756,3148,7170,34221,645 0.00 €
05825-10-17000Bstainless steel200700060,341,39,519,138,19,55438,130,248,688,5209,1232,876,123,775 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83