norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull clamps, steel or stainless steel, side mounting up to 3400N
05815-06

Pull clamps, steel or stainless steel, side mounting up to 3400N

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:This pull clamp is suitable for e.g. applications where space for fastening is at a premium. In this case, the pull clamp is attached to the adapter plate from the side.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05815-06 Pull clamps, steel or stainless steel, side mounting up to 3400N 154 kB

Drawings

Pull clamps, steel or stainless steel, side mounting up to 3400N

Item selection/filter

Order No.Main
material
A1A2BB1B3B5CC1DHLL1CADAcc.PriceOrder
05815-06-03400steel12,77,91911,66,4445,27,16,721074,631,80.00 €
05815-06-13400stainless steel12,77,91911,66,4445,27,16,721074,631,80.00 €
Order No.Main
material
MRetaining
force
F1 N
Hand
force
FH N
Clamping force
F3
N
Opening
angle of
handle
Opening
angle of
holding arm
CADAcc.PriceOrder
05815-06-03400steelM123400250115050°90°0.00 €
05815-06-13400stainless steelM123400250115050°90°0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83