norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toggle clamps, steel, horizontal with full retaining arm 4500N, Form B
05741-10_B

Toggle clamps, steel, horizontal with full retaining arm 4500N,...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:Full retaining arm for simple modifications and adaptions

Form A: horizontal mounting
Form B: vertical mounting
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05741-10_B Toggle clamps, steel, horizontal with full retaining arm 4500N, Form B 165 kB

Drawings

Toggle clamps, steel, horizontal with full retaining arm 4500N, Form B

Item selection/filter

Order No.FormAA1BB1B5CC1DHLL1L3CADAcc.PriceOrder
05741-10-014500B173432578,665,11910,316821510343 0.00 €
Order No.FormHand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping force
F3
N
Clamping
force
F4 N
Opening
angle of
handle
Opening
angle of
holding arm
CADAcc.PriceOrder
05741-10-014500B120258045001440276059°195° 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83