|
|
|
05725-90Toggle clamps, steel, horizontal with angled foot and adjustable... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated steel. Plastic handle, oil-resistant.Note:Clamping spindle with neoprene pressure pad.
Angled foot for horizontal and vertical mounting.Accessory:Clamping spindles with vulcanised neoprene pressure pad 05887-01. Locking washers for clamping spindle 05891-01.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | A | A1 | B | B1 | B2 | B3 | B5 | C | C1 | D | H | L | L1 | L2 | CAD | Acc. | Price | Order |
|---|
| 05725-90-01000 | 16 | 32 | 25 | 38 | 15 | 9 | 3 | 70 | 16 | 6,7 | 163 | 164,3 | 65 | 50,8 | | | 0.00 € | |
| Order No. | M | Hand force FH N | Retaining force F1 N | Retaining force F2 N | Clamping force F4 N | Opening angle of handle | Opening angle of holding arm | CAD | Acc. | Price | Order |
|---|
| 05725-90-01000 | M8x63 | 60 | 900 | 1670 | 1020 | 68° | 190° | | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|