norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers. The pre-tensioned grip prevents rattling.Material:Housing steel.Version:Housing black powder-coated.Note:The seal protects against water and dust.

Door leaf thickness max. 6 mm.

The locks have a single key system, i.e. each lock can be opened with the same key.

Form A: Mounted from the rear.
Form B: Mounted by the front.
Type of operation:When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.Assembly:1. Cut out a mounting hole as shown in the drawing.
2. Fasten the snap lock from the rear or front, depending on the type.
Supplied withA seal and 2 keys are supplied.
Screws or nuts for mounting the snap lock are not supplied. Neither is a mounting bracket.
Drawing reference:
1) Mounting cut-out
2) Seal
3) Door leaf
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05596-32_A Snap locks, steel, with fold-down grip, Form A 243 kB

Drawings

Snap locks, steel, with fold-down grip, Form A

Item selection/filter

Order No.FormForm definitionB

B1B2B3B4DD1HH1H2H3H4CADAcc.PriceOrder
05596-32-000140108AInstalled from the rear1089411388,694,5M66,55331,58,5143,5 0.00 €
Order No.LL1L2L3L4L6L7CADAcc.PriceOrder
05596-32-0001401081401001454936,2118,5100 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83