norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Snap locks, steel or stainless steel, with fold-down grip, Form B
05596-31_B

Snap locks, steel or stainless steel, with fold-down grip, Form B

go back

Item description/product images

DescriptionMaterial:Housing steel or stainless steel.Version:Housing black powder-coated.Note:The seal protects against water and dust.

Door leaf thickness max. 6 mm.

The locks have a single key system, i.e. each lock can be opened with the same key.

Form A: A padlock bracket is provided for additional security using a padlock.
Type of operation:When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.Assembly:1. Cut out a mounting hole as shown in the drawing.
2. Attach the mounting bracket.
3. Fasten the snap lock from the rear using nuts.
Supplied withNuts, seal, 2 keys and mounting bracket are supplied.
Screws for the mounting bracket are not supplied.
Drawing reference:
1) Mounting hole
2) Seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05596-31_B Snap locks, steel or stainless steel, with fold-down grip, Form B 228 kB

Drawings

Snap locks, steel or stainless steel, with fold-down grip, Form B

Item selection/filter

Order No.FormForm definitionMain
material
B

B1B2B3D1HH1H3LL1L2L3CADAcc.PriceOrder
05596-31-101140110Bwithout padlock bracketstainless steel110114,583,5946,5222127140113,5100144,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83