norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket, Form B
05596-30_B

Snap locks, steel or stainless steel, with fold-down grip,...

go back

Item description/product images

DescriptionProduct description:With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers. The pre-tensioned grip prevents rattling.Material:Housing steel or stainless steel.Version:Steel black powder-coated.
Stainless steel ground.
Note:Door leaf thickness max. 10 mm.

Form A: lockable.
Form B: not lockable.

The latches have a single key system, i.e. each lock can be opened with the same key.
Type of operation:When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.Assembly:1. Cut out a mounting hole as shown in the drawing.
2. Insert the latch into the mounting hole from the front.
3. Tighten the nut from behind, this pulls the mounting bracket onto the door panel and fixates the lock in the mounting opening.
Supplied withNuts and mounting brackets are supplied.
The lockable snap locks are each supplied with two keys.
Drawing reference:
1) Installation cut-out
2) Door leaf
3) Frame
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05596-30_B Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket, Form B 214 kB

Drawings

Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket, Form B

Item selection/filter

Order No.FormForm definitionMain
material
B

B1B2DHH1H2H4LL1L2L3L4L5CADAcc.PriceOrder
05596-30-001127101Bnot lockablesteel101,52982,5M6482513,51,21271144,557,510811-16 0.00 €
05596-30-111127101Bnot lockablestainless steel101,52982,5M6482513,51,21271144,557,510811-16 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83