norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic or stainless steel
05592-12

Quarter-turn clamp locks, stainless steel, retractable, twist...

go back

Item description/product images

DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Tool-free clamping shortens setup times.
Material:Stainless steel housing.
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Version:Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Note:M2 or M3 stainless steel fastening screws are included.

Mounting option 1 for plate thickness 9 mm.
Mounting option 2 for plate thickness >9 to 20 mm.
Mounting option 3 for plate thickness 6 mm.
Mounting option 4 for plate thickness >6 mm to <9 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Ensure that the twist knob is in the "OFF" position.
Push or place the quarter-turn clamp lock over the pre-mounted clamping plate.
Press the twist knob down and turn it to the "ON" position.
When fully clamped, an audible click will be heard.
Accessory:Steel clamping plate for quarter-turn clamp lock 05592-30.
Stainless steel spacer washer for quarter-turn clamp lock 05592-15.
Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Mounting option 3
4) Mounting option 4
5) Plate
6) Spacer washer
Special features:
RoHS

Drawings (total overview)

Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic or stainless steel

Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic

More information

Drawings

Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic

Item selection/filter

Order No.Version 2Component
material
LL1HH1H2D

D1D2D3D4D5D6D7D8TT1T2T3T4T5T6CADAcc.PriceOrder
05592-12-2508pins steelpolyamide208,543,914,732,381425352114264,42,499-205,562,56-93 0.00 €
05592-12-3408pins steelpolyamide208,543,914,732,381834402818356,53,499-205,562,56-93 0.00 €
Order No.Version 2Component
material
MClamping
force
N
Shearing force
kN
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
05592-12-2508pins steelpolyamideM2x325031,6250≤130 °C 0.00 €
05592-12-3408pins steelpolyamideM3x625031,6250≤130 °C 0.00 €

Quarter-turn clamp locks, stainless steel, retractable, twist knob stainless steel

More information

Drawings

Quarter-turn clamp locks, stainless steel, retractable, twist knob stainless steel

Item selection/filter

Order No.Version 2Component
material
LL1HH1H2D

D1D2D3D4D5D6D7D8TT1T2T3T4T5T6CADAcc.PriceOrder
05592-12-25081pins steelstainless steel A2208,543,914,732,381425352114264,42,499-205,562,56-93 0.00 €
05592-12-34081pins steelstainless steel A2208,543,914,732,381834402818356,53,499-205,562,56-93 0.00 €
Order No.Version 2Component
material
MClamping
force
N
Shearing force
kN
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
05592-12-25081pins steelstainless steel A2M2x340031,6400≤180 °C 0.00 €
05592-12-34081pins steelstainless steel A2M3x640031,6400≤180 °C 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83