norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn lock zinc for fire services, DIN 14925
05578-10

Quarter-turn lock zinc for fire services, DIN 14925

go back

Item description/product images

DescriptionMaterial:Actuator and housing die-cast zinc.
Nut steel.
Version:Actuator and housing chrome-plated.
Nut electro zinc-plated.
Note:Quarter-turn lock for use in the fire service.
Door thicknesses of 0 to 4 mm.
Right or left mounting with 90° closing.

Please order required tongue version separately.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Type of operation:The lock can only be opened by specialists. The lever blade of a DIN 14924 fireman's axe or a DIN 3223 hydrant key A or B as well as a DIN 14822-1 coupling spanner BC can be used as keys.Accessory:Tongue steel 05570 or stainless steel 05578-12 without stop.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 05578-10_Datasheet_32855_Quarter-turn_lock_zinc_for_fire_services_DIN_14925--en 216 kB

Drawings

Quarter-turn lock zinc for fire services, DIN 14925

Item selection/filter

Order No.DHH1H2S
max.
SWActuationCADAcc.PriceOrder
05578-10-45424526,135,63442Fire service lock DIN 14925 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83