norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn locks, stainless steel, small version
Item description/product images
DescriptionMaterial:Housing and fastening nut, stainless steel 1.4404. Actuator 1.4401. O-ring NBR.Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use.
Water and dust protected acc. to IP65 to DIN EN 60529.
Please order required tongue version separately. Every tongue can be combined with every housing.Accessory:Key 05586. Tongue for stainless steel quarter-turn lock 05566-07.Drawing reference:
Actuation: a) square 7 mm b) square 8 mm c) double lug 3 mm d) double lug 5 mm e) T-grip f) triangle 7 mm
1) O-ring
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.