norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mini clamps for horizontal installation, with electronic end position feedback (magnetic switch)
05665_ME

Mini clamps for horizontal installation, with electronic end...

go back

Item description/product images

DescriptionMaterial:Casing high-tensile aluminium.
Clamping arm steel.
Version:Clamping arm black oxidised.Note:The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05665_ME Mini clamp with pneumatic end position feedback 300 kB

Drawings

Mini clamps for horizontal installation, with electronic end position feedback (magnetic switch)
Mini clamps for horizontal installation, with electronic end position feedback (magnetic switch)

Overview of items (compressed)

Item selection/filter
Order No.Size

Tightening torque
Nm
at 5 bar
Retaining
torque
Nm
Operating pressure
bar with
oil-free air
Max pressure
bar with
oil-free air
B1B2B4B5B6B7B8CADAcc.PriceOrder
05665-08128255626321210456533 0.00 €
05665-151315545630391512456550 0.00 €
05665-251425755635451216507052 0.00 €
Order No.Size

B10B11B12D1

L1L2L3L4L5L6Connecting threadCADAcc.PriceOrder
05665-08122,536,55123163248450M05 0.00 €
05665-1513338,58,315822324810,573G1/8 0.00 €
05665-2514448,58,318226,5456419,580G1/8 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83