norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body aluminium.
Double-acting piston rod stainless steel.
Version:Body black anodised.Note:Swing clamps are used where low clamping forces suffice or where the clamping point must be free when mounting and removing the workpiece. The block form of the housing offers universal fastening possibilities. The magnetic piston is primed for electrical end position feedback.
Including screw and lock washer for fastening the clamping arms (accessories).
The swing action of the clamp should not be blocked.
F1 = at 6 bar (max. operating pressure).
On request:Proximitiy switch.Accessory:- Clamping arm 05620
- Adapter 05625
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05610_A Swing clamps pneumatic, Form A 262 kB

Drawings

Swing clamps pneumatic, Form A

Item selection/filter

Order No.Version 2FormSizeA

A1A2A3A5BDD1D2D3D4D5CADAcc.PriceOrder
05610-1121swivel to the rightA12350103120248M54,3M5M54,3 0.00 €
05610-1161swivel to the rightA1641-2113121288M54,3M5M54,3 0.00 €
05610-2121swivel to the leftA12350103120248M54,3M5M54,3 0.00 €
05610-2161swivel to the leftA1641-2113121288M54,3M5M54,3 0.00 €
Order No.H

H1H2H3H4H5H6Travel
S
LS1S2TT1F1
N
AccessoriesCADAcc.PriceOrder
05610-11217610570115126211640795153005620-12, 05625-1216 0.00 €
05610-11617610570115126211642794,5156005620-16, 05625-1216 0.00 €
05610-21217610570115126211640795153005620-12, 05625-1216 0.00 €
05610-21617610570115126211642794,5156005620-16, 05625-1216 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83