norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes concealed, short version
05542

Latches, steel or stainless steel, with adjustable metal plate...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead centre they resist vibration.

After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 5 mm by pushing the lever down.
To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.

The latches can be screwed down or riveted.

Any catch plate can be combined with any latch.

Order required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.
Accessory:Catch plate 05540.Drawing reference:
Form A standard
Form B with safety catch
Form C with padlock bracket

1) Hole arrangements for assembly with catch plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05542 Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes concealed, short version 172 kB

Drawings (total overview)

Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes concealed, short version

Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form A, standard

More information

Drawings

Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form A, standard

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
05542-1420601steelA1000 0.00 €
05542-1420602stainless steelA1000 0.00 €

Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form B, with lock

More information

Drawings

Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form B, with lock

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
05542-2420601steelB1000 0.00 €
05542-2420602stainless steelB1000 0.00 €

Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form C, with padlock bracket

More information

Drawings

Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form C, with padlock bracket

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
05542-3420601steelC1000 0.00 €
05542-3420602stainless steelC1000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83