norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Latches, steel or stainless steel, with metal plate hooks for up to 1000N, fastening holes visible, short version, Form B, with lock
Item description/product images
DescriptionMaterial:
Steel or stainless steel 1.4301.
Version:Steel trivalent blue passivated. Stainless steel bright.Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration. The fastening force is applied by drawing on the bail.
The hole D2 can be used to secure against unintentional opening or attaching an official lead seal.
The latches can be screwed down or riveted.
Order catch plates separately.
The retaining force F1 applies to the latch, not the catch plate.On request:Lockable version with padlock bracket.Accessory:Catch plate 05540.Drawing reference:
Form B with lock
1) Hole arrangements for assembly with catch plate
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.