norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Latches, steel or stainless steel, with draw bail, fastening holes concealed, Form A
05536_A

Latches, steel or stainless steel, with draw bail, fastening...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Electro zinc-plated, thick-film passivated and sealed with Top Coat.
Stainless steel bright.
Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order catch plates separately.
On request:Lockable version with padlock bracket.Accessory:Catch plate 05536.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05536_A Latches with draw bail, Form A 176 kB

Drawings

Latches, steel or stainless steel, with draw bail, fastening holes concealed, Form A

Item selection/filter

Order No.Main
material
Form

CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83