norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
05531
Catch plates for latches with draw bail for up to 300N
go back
Products
Product overview
Flexible standard component system
Toggle clamps Pneumatic clamps Accessories for clamps Latches Quarter-turn locks
Latches
Catch plates for latches with draw bail for up to 300N
Item description/product images
Description
Material:
Steel or stainless steel 1.4301.
Version:
Electro zinc-plated, thick-film passivated and sealed with Top Coat.
Stainless steel bright.
Accessory:
Latch 05531.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 05531 Catch plates, for latches with draw bail
117 kB
Drawings (total overview)
Catch plates Form B, for latches with draw bail, short version
More information
Drawings
Item selection/filter
Order No.
Main
material
Form
CAD
Acc.
Price
Order
05531-92520211
steel
B
0.00
€
05531-92520212
stainless steel
B
0.00
€
Catch plates Form C, for latches with draw bail, short version
More information
Drawings
Item selection/filter
Order No.
Main
material
Form
CAD
Acc.
Price
Order
05531-93450481
steel
C
0.00
€
05531-93450482
stainless steel
C
0.00
€
Catch plates Form D, for latches with draw bail, short version
More information
Drawings
Item selection/filter
Order No.
Main
material
Form
CAD
Acc.
Price
Order
05531-94450601
steel
D
0.00
€
05531-94450602
stainless steel
D
0.00
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-44
|
>
|
>>
05525
Latches, steel or stainless steel, with spring clip for up to 500N, fastening holes concealed
05526
Latches, steel or stainless steel, with spring clip for up to 1300N, fastening holes on the side
05526
Catch plates for latches with spring clip for up to 1300N
05527
Latches, steel or stainless steel, with spring clip for up to 2400N, fastening holes concealed
05527-30
Latches, steel or stainless steel, with spring clip and integrated length compensation for up to 500N, fastening holes concealed
05528
Latches, steel or stainless steel, with draw bail for up to 250N, fastening holes concealed or on the side
05528
Catch plate for latches with draw bail
05528-05
Latches, steel or stainless steel, with draw bail for up to 900N, fastening holes concealed
05528-10
Latches, steel or stainless steel, with draw bail for up to 250N, fastening holes concealed or on the side
05529
Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes on the side
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-44
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Français
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83