norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Compression latches are mainly used for doors, hatches, covers and housings where a higher contact pressure of the seal is required to seal components under pressure.
Their leverage creates a compressive force that presses the seals together. As a result, they are much more resistant to vibrations, dust and/or water.
Material:Housing die-cast zinc.
Bracket, screw and nut steel.
Version:Housing black, powder-coated.
Bracket, screw and nut electro zinc-plated.
Note:Adjustment travel H1 optionally adjustable from 2 mm to 19 mm or 24 mm to 42 mm.
Door leaf thickness max. 5 mm.

Form A: non-lockable
Form B: lockable

The locks have a single key system, i.e. each lock can be opened with the same key.
Type of operation:Actuating the button moves the latch to the open position and the door can be opened.
Closing the lever presses the door against the frame.
Application:- Machine construction
- Switchboxes
- Vehicle construction
- Laboratory equipment
- Packaging industry
Assembly:1. Cut out a mounting hole as shown in the drawing.
2. Insert the latch into the mounting hole from the front.
3. Tighten the screw from behind, this pulls the mounting bracket onto the door panel and fixates the latch in the installation opening.
Supplied withScrews, nuts and mounting brackets are supplied.
The lockable compression lever latches are each supplied with 2 keys.
Drawing reference:
1) Mounting cutout
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05582 Compression lever latches zinc 288 kB

Drawings (total overview)

Compression lever latches zinc

Compression lever latches, zinc, Form A, non-lockable

More information

Drawings

Compression lever latches, zinc, Form A, non-lockable

Item selection/filter

Order No.FormForm definitionBB1D

HH1
min.
H1
max.
H2H3H4LL1L2MS = Door thickness
in mm
CADAcc.PriceOrder
05582-0127Anot lockable3425M05X1227,521921,63,83792,557,586M5x301-50.00 €
05582-0150Anot lockable3425M05X1250244221,63,83792,557,586M5x301-50.00 €

Compression lever latches zinc, Form B, lockable

More information

Drawings

Compression lever latches zinc, Form B, lockable

Item selection/filter

Order No.FormForm definitionBB1D

HH1
min.
H1
max.
H2H3H4LL1L2MS = Door thickness
in mm
CADAcc.PriceOrder
05582-1127Blockable3425M05X1227,521921,66,73792,557,586M5x301-50.00 €
05582-1150Blockable3425M05X1250244221,66,73792,557,586M5x301-50.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83