norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Flat bars, steel.Version:Steel electro zinc-plated.Note:These steel flat bars are used in conjunction with swivel grips to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:05600-01 Plastic swivel grip, round mounting hole, mounting hole spacing 105/130 mm, with cover
05600-06 Plastic swivel grip, round mounting hole, mounting hole spacing 95 mm, with cover
05600-02 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with cover, with or without profile half-cylinder lock.
05600-03 Plastic swivel grip, square mounting hole, mounting hole spacing 50x55x50 mm, with cover.
05600-04 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock.
05600-05 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with or without cover.
05601-22 Plastic or zinc bar lock for flat bars.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05601-21 Flat bars, steel for swivel grips. 82,2 kB
 Technical information about swivel grips 360 kB

Drawings

Flat bars, steel for swivel grips.

Item selection/filter

Order No.B

B1B2DHH1H2LL1L2CADAcc.PriceOrder
05601-21-200800144,335,51514208007,5105 0.00 €
05601-21-250800144,335,51514258007,5105 0.00 €
05601-21-201000144,335,515142010007,5105 0.00 €
05601-21-251000144,335,515142510007,5105 0.00 €
05601-21-251200144,335,515142512007,5105 0.00 €
05601-21-201200144,335,515142012007,5105 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83