norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Round rods steel.Version:Steel electro zinc-plated.Note:These steel round rods are used in conjunction with swivel grips to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:05600-01 Plastic swivel grip, round mounting hole, mounting hole spacing 105/130 mm, with cover
05600-06 Plastic swivel grip, round mounting hole, mounting hole spacing 95 mm, with cover
05600-02 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with cover, with or without profile half-cylinder lock.
05600-03 Plastic swivel grip, square mounting hole, mounting hole spacing 50x55x50 mm, with cover.
05600-04 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock.
05600-05 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with or without cover.
05601-05 Steel, stainless steel or zinc adapter for rods.
05601-20 Zinc attachment for round rods.
05601-13 Plastic guides for round rods.
05601-14 Plastic stops for round rods.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05601-12_E Round rods, steel for swivel grips. Form E 58,1 kB
 Technical information about swivel grips 360 kB

Drawings

Round rods, steel for swivel grips. Form E

Item selection/filter

Order No.FormForm definitionVersion 1B

DLCADAcc.PriceOrder
05601-12-110400Ewith flat endwithout eyelet168400 0.00 €
05601-12-110500Ewith flat endwithout eyelet168500 0.00 €
05601-12-110600Ewith flat endwithout eyelet168600 0.00 €
05601-12-110700Ewith flat endwithout eyelet168700 0.00 €
05601-12-110800Ewith flat endwithout eyelet168800 0.00 €
05601-12-110900Ewith flat endwithout eyelet168900 0.00 €
05601-12-111000Ewith flat endwithout eyelet1681000 0.00 €
05601-12-111100Ewith flat endwithout eyelet1681100 0.00 €
05601-12-111200Ewith flat endwithout eyelet1681200 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83