norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Round rods steel.Version:Steel electro zinc-plated.Note:These steel round rods are used in conjunction with swivel grips to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:05600-01 Plastic swivel grip, round mounting hole, mounting hole spacing 105/130 mm, with cover
05600-06 Plastic swivel grip, round mounting hole, mounting hole spacing 95 mm, with cover
05600-02 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with cover, with or without profile half-cylinder lock.
05600-03 Plastic swivel grip, square mounting hole, mounting hole spacing 50x55x50 mm, with cover.
05600-04 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock.
05600-05 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with or without cover.
05601-05 Steel, stainless steel or zinc adapter for rods.
05601-20 Zinc attachment for round rods.
05601-13 Plastic guides for round rods.
05601-14 Plastic stops for round rods.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05601-12_B Round rods, steel for swivel grips. Form B 64,3 kB
 Technical information about swivel grips 360 kB

Drawings

Round rods, steel for swivel grips. Form B

Item selection/filter

Order No.FormVersion 1Form definitionB

DD1H1LL1CADAcc.PriceOrder
05601-12-010400Bwith eyeletwith flat end1686,544006 0.00 €
05601-12-010500Bwith eyeletwith flat end1686,545006 0.00 €
05601-12-010600Bwith eyeletwith flat end1686,546006 0.00 €
05601-12-010700Bwith eyeletwith flat end1686,547006 0.00 €
05601-12-010800Bwith eyeletwith flat end1686,548006 0.00 €
05601-12-010900Bwith eyeletwith flat end1686,549006 0.00 €
05601-12-011000Bwith eyeletwith flat end1686,5410006 0.00 €
05601-12-011100Bwith eyeletwith flat end1686,5411006 0.00 €
05601-12-011200Bwith eyeletwith flat end1686,5412006 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83