norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Adapter, steel, stainless steel or zinc.Note:The adapters for rods are used to connect round and flat rods to swivel grip. The adapters and the combination of swivel grips and rods can be used to create a 2 or 3 point locking system that can be used to secure e.g. switch cabinets.Accessory:05569 Steel tongue for quarter-turn locks.
05570 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-12 Steel round rods for swivel grip.
05601-21 Steel flat bars for swivel grip.
05601-22 Plastic or zinc bar lock for flat bars.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05601-05 Adapter, steel, stainless steel or zinc for rods 193 kB
 Technical information for Swivel Grips 359 kB

Drawings (total overview)

Adapter, steel, stainless steel or zinc for rods

Adapter for rods, steel, stainless steel or zinc, Form A

More information

Drawings

Adapter for rods, steel, stainless steel or zinc, Form A

Item selection/filter

Order No.FormMain
material
Form definitionB

DHH1H2LL1L2CADAcc.PriceOrder
05601-05-038Asteelfor 2-point system16,55-2,51,8-388,1 0.00 €
05601-05-035Asteelfor 2-point system16,55-2,51,8-358,1 0.00 €
05601-05-135Astainless steelfor 2-point system16,55-2,51,8-358,1 0.00 €
05601-05-138Astainless steelfor 2-point system16,55-2,51,8-388,1 0.00 €

Adapter for rods, steel, stainless steel or zinc, Form B

More information

Drawings

Adapter for rods, steel, stainless steel or zinc, Form B

Item selection/filter

Order No.FormMain
material
Form definitionB

DHH1H2LL1L2CADAcc.PriceOrder
05601-05-236Bzincfor 3-point system205,8132,61048368,2 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83