norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Jaw plate tempered and black oxidised.
The clamping face of the jaw plate is ground.
Note:The adjustable toe clamp is used together with the rack plate CL.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04470-05 Toe clampsadjustable 144 kB

Drawings

Toe clamps

Item selection/filter

Order No.

BB1B2HH1H2JLL1L2F1
kN
M1
Nm
CADAcc.PriceOrder
04470-05-93108016258,51419,516777216,5103,66,5 0.00 €
04470-05-93112022351320292291210526,513,57,419 0.00 €
04470-05-93116030401726393013141373017,511,732 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83