norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form C
04624-50_C

Block cylinders, hydraulic with metal wiper, double / single...

go back

Item description/product images

DescriptionProduct description:Block cylinders with piston rod with internal thread are ideally suited for clamping situations where short travel with high forces is required. Block cylinders can be used as thrust or traction cylinders. Various thrust pieces can be screwed into the internal threads of the piston rods The block cylinders ensure a high operating pressure and are easy to fasten using cap screws due to their compact, cubic housing design. A double hydraulic seal is installed in the block cylinders as standard. This creates technical advantages for the rod-side seal for low-leakage continuous operation. Metal wipers are also installed in the block cylinders as standard to prevent the ingress of swarf.Material:Housing and piston steel.
Seal NBR
Version:Housing black oxidised.
Piston hardened.
Note:Transverse forces on the block cylinders should be avoided.

If the block cylinder is mounted transversely to the cylinder axis, additional support for the block cylinder is recommended. If the block cylinder is used as a thrust cylinder, the support should be on the underside; if it is used as a traction cylinder, it should be on the rod side.
Permissible dynamic loads during the piston advance stroke must be observed.
A vent port is required for the single-acting block cylinders.

Penetration of cutting and cooling fluids into the cylinder must be prevented.

Thrust pieces are not supplied.

Follow safety instructions.
Type of operation:- Thread connection.
- O-ring flange connection.
Technical data:Max. operating pressure: 500 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper.
- Versatile mounting possibilities.
- Wide travel range.
- Large force range.
- Low mounting dimensions.
- Double hydraulic seals installed.
Accessory:- Rest pads 02153.
- Self-aligning pads 02000, 02080, 02081, 02005, 02006.
- Gripper screws, hexagonal 07114.
Supplied with2x O-rings (for flange connection operating mode) supplied.Drawing reference:
Form A: Longitudinal and transverse holes, screwed connection
Form B: Underside, centre hole, O-ring flange connection
Form C: Wide side, O-ring- flange connection

1) Mounting contour
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04624-50_C Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form C 283 kB

Drawings

Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form C

Item selection/filter

Order No.FormForm-TypePiston ØtravelConnection
type
B

B2DD2D3D4D5GHH2H3CADAcc.PriceOrder
04624-50-160822031Csingle-acting168o-ring flange connection6030106,56,3x348,8M6x153521,1 0.00 €
04624-50-162022031Csingle-acting1620o-ring flange connection6030106,56,3x348,8M6x153521,1 0.00 €
04624-50-200822031Csingle-acting208o-ring flange connection6040126,58,5x348,8M8x163521,1 0.00 €
04624-50-202022031Csingle-acting2020o-ring flange connection6040126,58,5x348,8M8x163521,1 0.00 €
04624-50-250822031Csingle-acting258o-ring flange connection6550168,510,5x449,8M10x174521,1 0.00 €
04624-50-252022031Csingle-acting2520o-ring flange connection6550168,510,5x449,8M10x174521,1 0.00 €
04624-50-321022031Csingle-acting3210o-ring flange connection75552010,512,5x459,8M12x185531,1 0.00 €
04624-50-322022031Csingle-acting3220o-ring flange connection75552010,512,5x459,8M12x185531,1 0.00 €
04624-50-401022031Csingle-acting4010o-ring flange connection85632510,516,5x759,8M16x276331,1 0.00 €
04624-50-402022031Csingle-acting4020o-ring flange connection85632510,516,5x759,8M16x276331,1 0.00 €
04624-50-161612031Cdouble-acting1616o-ring flange connection6030106,56,3x348,8M6x153521,1 0.00 €
04624-50-163212031Cdouble-acting1632o-ring flange connection6030106,56,3x348,8M6x153521,1 0.00 €
04624-50-165012031Cdouble-acting1650o-ring flange connection6030106,56,3x348,8M6x153521,1 0.00 €
04624-50-201612031Cdouble-acting2016o-ring flange connection6040126,58,5x348,8M8x163521,1 0.00 €
04624-50-203212031Cdouble-acting2032o-ring flange connection6040126,58,5x348,8M8x163521,1 0.00 €
04624-50-205012031Cdouble-acting2050o-ring flange connection6040126,58,5x348,8M8x163521,1 0.00 €
04624-50-252012031Cdouble-acting2520o-ring flange connection6550168,510,5x449,8M10x174521,1 0.00 €
04624-50-255012031Cdouble-acting2550o-ring flange connection6550168,510,5x449,8M10x174521,1 0.00 €
04624-50-322512031Cdouble-acting3225o-ring flange connection75552010,512,5x459,8M12x185531,1 0.00 €
04624-50-325012031Cdouble-acting3250o-ring flange connection75552010,512,5x459,8M12x185531,1 0.00 €
04624-50-402512031Cdouble-acting4025o-ring flange connection85632510,516,5x759,8M16x276331,1 0.00 €
04624-50-405012031Cdouble-acting4050o-ring flange connection85632510,516,5x759,8M16x276331,1 0.00 €
Order No.FormForm-TypePiston ØtravelLL4L5L8L9L10SWEffective
piston area
(cm²)
Compressive force
at 100 bar
(kN)
Tractive force
at 100 bar
(kN)
CADAcc.PriceOrder
04624-50-160822031Csingle-acting1685630-820,57822- 0.00 €
04624-50-162022031Csingle-acting16209130-820,57822- 0.00 €
04624-50-200822031Csingle-acting2086130-8207,5103,13,1- 0.00 €
04624-50-202022031Csingle-acting20209530-8207,5103,13,1- 0.00 €
04624-50-250822031Csingle-acting2586433-10217,5134,94,9- 0.00 €
04624-50-252022031Csingle-acting25209433-10217,5134,94,9- 0.00 €
04624-50-321022031Csingle-acting32107538-1225101788- 0.00 €
04624-50-322022031Csingle-acting322010038-1225101788- 0.00 €
04624-50-401022031Csingle-acting40107940-1227102212,512,6- 0.00 €
04624-50-402022031Csingle-acting402010440-1227102212,512,6- 0.00 €
04624-50-161612031Cdouble-acting16165630-820,578221,2 0.00 €
04624-50-163212031Cdouble-acting16327330-820,578221,2 0.00 €
04624-50-165012031Cdouble-acting1650913024,5820,578221,2 0.00 €
04624-50-201612031Cdouble-acting20166130-8207,5103,13,12 0.00 €
04624-50-203212031Cdouble-acting20327730-8207,5103,13,12 0.00 €
04624-50-205012031Cdouble-acting2050953024,58207,5103,13,12 0.00 €
04624-50-252012031Cdouble-acting25206433-10217,5134,94,92,9 0.00 €
04624-50-255012031Cdouble-acting255094332610217,5134,94,92,9 0.00 €
04624-50-322512031Cdouble-acting32257538-12251017884,9 0.00 €
04624-50-325012031Cdouble-acting3250100382712251017884,9 0.00 €
04624-50-402512031Cdouble-acting40257940-1227102212,512,67,7 0.00 €
04624-50-405012031Cdouble-acting405010440271227102212,512,67,7 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83