|
|
04486-04_SG16Adapter plates for draw-down clamping systems, System size 16 |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Adapter plate for flexible use of clamping elements and fixed stops in T-slots.Material:Steel.Version:Black oxidised.Note:The adapter plates can be fastened using various interfaces.
Users can customise the versions that have not been drilled to suit their applications.Advantages:- Fine adjustment in T-slots. - Sturdy version.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Form | B | B1 | D | D1 | D2 | G | G1 | H | H1 | H2 | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | L9 | L10 | CAD | Acc. | Price | Order |
---|
04486-04-164401000 | Systemgröße 16 | A | 100 | - | 25 | - | - | M16 | M16 | 30 | 5,5 | - | 440 | 40 | 80 | 120 | 160 | 200 | - | - | - | - | - | | | 0.00 € | | 04486-04-164401001 | Systemgröße 16 | B | 100 | 50 | 25 | 20 | 13 | M16 | M16 | 30 | 5,5 | 12,6 | 440 | 40 | 80 | 120 | 160 | 200 | 63 | 100 | 125 | 150 | 189 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|