norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping pins, steel, height-adjustable, without grip, Form A
04753_A

Clamping pins, steel, height-adjustable, without grip, Form A

go back

Item description/product images

DescriptionMaterial:Locating pin and wedges steel 1.0715.
Shaft collar steel.
Version:Locating pin and shaft collar phosphated.
Wedges black oxidised.
Lasered division marks.
Note:By tightening the screw the two wedges expand in the bore. The infinitely adjustable shaft collar enables one or more stop elements with various thicknesses to be securely fixated. Application:These clamping pins are perfect for fixing standard stop elements with various thicknesses to hole grid boards / welding tables with hole Ø 16 mm or 28 mm.Advantages:Infinitely adjustable clamping range of 0-36 mm and 0-75 mm.
Not affected by the diameter or surface quality of the bore (up to H12).
Clamping range can be easily preset using the scale.
Gentle clamping in the bore.
Pull-down effect even with thin table material (≥8 mm or ≥4 mm).
Compatible with conventional stop elements.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04753_A Clamping pin, steel Form A 656 kB

Drawings

Clamping pins, steel, height-adjustable, without grip, Form A

Item selection/filter

Order No.FormD

D1HH1H2SWB
Clamp range
CADAcc.PriceOrder
04753-0016A16347817,54960-36 0.00 €
04753-0028A2848129289060-75 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83